volume converters
EC250 Volume Corrector
A flexible, direct-mount PTZ gas volume corrector for rotary meter installations—built to improve billing confidence, simplify field work, and keep operations connected.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
By combining a compact footprint, universal compatibility with leading rotary meters, and secure connectivity options, the EC250 helps operators protect revenue and reduce lost or unaccounted for gas. At the same time, it simplifies installation, commissioning, and ongoing maintenance—so teams can spend less time in the field and more time focused on safer and efficient network operation.
Key Benefits
- Accurate, Reliable Volume Correction: Corrects measured gas volume using pressure and temperature inputs, with redundant volume sensing to reduce the risk of lost and unaccounted for gas and support reliable billing and custody transfer.
- Universal Direct Mounting: Designed for direct installation on rotary gas meters, enabling fast deployment across mixed installed bases with minimal installation effort.
- Built-In Meter Health Monitoring: Integrated differential pressure measurement and logging provide continuous insight into meter performance, eliminating the need for frequent site visits and manual DP testing.
- 24/7 Connectivity: AMR ready and compatible with leading systems such as Itron, Aclara, and Sensus, with optional Honeywell CloudLink 5G cellular connectivity for secure, automated data transmission.
- Cybersecurity by Design: Developed to meet modern security requirements, including ANSI/ISA 62443 and IEC 62443 compliance, ISASecure® SDLA certification, and TLS encryption to protect critical measurement data.
- Commercial and industrial metering stations
- Gas distribution networks
- Custody transfer and billing applications
- Sites requiring compact, direct-mounted volume correction
- Operators seeking remote visibility and reduced site visits
- Gas Distribution Billing & Custody Transfer: Used at distribution metering points where accurate volume correction is required for billing and custody transfer.
- Commercial & Industrial Metering Stations: Ideal for C&I sites that require reliable gas volume measurement for operational monitoring and billing accuracy, with compact direct mounting to rotary meters and minimal installation complexity.
- Rotary Meter Health Monitoring: Applied in installations where continuous insight into rotary meter performance is critical.
- Remote Monitoring & Automated Data Collection: Deployed at sites requiring automated volume data transmission to meter data management or monitoring systems.
- Standardization Across Mixed Rotary Meter Fleets: Used by operators managing rotary meters from multiple manufacturers who need a standardized, universal direct-mount solution across their installed base.
- CSA and IECEx hazardous location approvals (pending)
- Class I, Div. 1 / Zone 0 and Class I, Div. 2 / Zone 2 ratings (pending)
- Designed to support regulatory and custody transfer requirements
- (Metrological approvals pending)
Honeywell brings decades of experience in gas measurement and control, delivering solutions trusted by utilities and operators worldwide. The EC250 reflects Honeywell’s commitment to accuracy, cybersecurity, and future ready‑connectivity - helping customers protect revenue, improve operational efficiency, and maintain compliance in an evolving energy landscape.
Applications & Compatibility
- Compatible Meter Types
- Dresser LMMA and B3
- Elster RABO
- Romet RM and RMT
- Applications
- Commercial and Industrial Gas Distribution
- Custody transfer Measurements
- Supports AMR (Automatic Meter Reading) connections
Processing & Performance Metrics
- Temperature Accuracy
- Maximum error at reference conditions: ±0.1% of reading
- Long Term Stability
- Long-term drift - Pressure
- Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years
- Pressure Range > 30PSI +/- 0.4% of full scale over 10 years
- Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Pressure Accuracy
- Maximum error at reference conditions: ±0.04% of full scale
- Accuracy
- Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
Functional & Control Features
- Compressibility
- Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Remote Upgrade
- via Firmware-over-the-air (FOTA)
- Audit Trail
- Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
Environmental Conditions
- Ambient Temperature Effects
- -40 to 149 deg F (-40 to 65 deg C)
- Relative Humidity
- 0 to 95% (Non-condensing)
Electrical Specifications
- External Power Supply
- No
- Power Supply
- Battery powered
- No external power supply
- Battery Life
- Alkaline receptacle: up to 5 years
- Lithium batteries: up to 15 years
- Battery
- Alkaline, Lithium
I/O Capabilities
- Inputs
- Redundant high frequency Wiegand sensor input
- Inputs/Outputs/Interfaces
- RS232 local configuration port plus RS232/485 serial interface
- Temperature Sensors
- RTD Temperature Sensor
- Integrated Sensors
- Optional differential pressure transmitter for rotary meter health insight
- Pressure Sensor
- 1 pressure, digital Plug and Play Pressure Transducer
- Outputs
- 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
Software & Interface
- Configuration Software
- MasterLink
- Display
- Multi-line Display with Single push button operation
Communication & Protocols
- Communication Protocols
- Mercury Instruments
- Communication
- Optional class I Div. 1 cellular radio modem CloudLink 5G
Standards & Certifications
- Metrological Approvals
- Measurement Canada (pending)
- Explosion Protection
- Ambient Temperature: -40 to +65 deg C
- CSA IECx (in progress)
- Class I, Zone 0 AEx ia IIB T4 Ga
- Class I, Zone 2 AEx ic IIB Gc
- Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
- Protection Class
- NEMAX 4
Others
- Mounting Options
- Integrated Rotary mount for leading brand rotary gas meters
Applications & Compatibility
- Compatible Meter Types
- Dresser LMMA and B3
- Elster RABO
- Romet RM and RMT
- Applications
- Commercial and Industrial Gas Distribution
- Custody transfer Measurements
- Supports AMR (Automatic Meter Reading) connections
Processing & Performance Metrics
- Temperature Accuracy
- Maximum error at reference conditions: ±0.1% of reading
- Long Term Stability
- Long-term drift - Pressure
- Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years
- Pressure Range > 30PSI +/- 0.4% of full scale over 10 years
- Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Pressure Accuracy
- Maximum error at reference conditions: ±0.04% of full scale
- Accuracy
- Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
Functional & Control Features
- Compressibility
- Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Remote Upgrade
- via Firmware-over-the-air (FOTA)
- Audit Trail
- Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
Environmental Conditions
- Ambient Temperature Effects
- -40 to 149 deg F (-40 to 65 deg C)
- Relative Humidity
- 0 to 95% (Non-condensing)
Electrical Specifications
- External Power Supply
- No
- Power Supply
- Battery powered
- No external power supply
- Battery Life
- Alkaline receptacle: up to 5 years
- Lithium batteries: up to 15 years
- Battery
- Alkaline, Lithium
I/O Capabilities
- Inputs
- Redundant high frequency Wiegand sensor input
- Inputs/Outputs/Interfaces
- RS232 local configuration port plus RS232/485 serial interface
- Temperature Sensors
- RTD Temperature Sensor
- Integrated Sensors
- Optional differential pressure transmitter for rotary meter health insight
- Pressure Sensor
- 1 pressure, digital Plug and Play Pressure Transducer
- Outputs
- 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
Software & Interface
- Configuration Software
- MasterLink
- Display
- Multi-line Display with Single push button operation
Communication & Protocols
- Communication Protocols
- Mercury Instruments
- Communication
- Optional class I Div. 1 cellular radio modem CloudLink 5G
Standards & Certifications
- Metrological Approvals
- Measurement Canada (pending)
- Explosion Protection
- Ambient Temperature: -40 to +65 deg C
- CSA IECx (in progress)
- Class I, Zone 0 AEx ia IIB T4 Ga
- Class I, Zone 2 AEx ic IIB Gc
- Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
- Protection Class
- NEMAX 4
Others
- Mounting Options
- Integrated Rotary mount for leading brand rotary gas meters
- Mounting Options : Integrated Rotary mount for leading brand rotary gas meters
- Compatible Meter Types : Dresser LMMA and B3|Elster RABO|Romet RM and RMT
- Applications : Commercial and Industrial Gas Distribution|Custody transfer Measurements|Supports AMR (Automatic Meter Reading) connections
- Temperature Accuracy : Maximum error at reference conditions: ±0.1% of reading
- Long Term Stability : Long-term drift - Pressure|Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years|Pressure Range > 30PSI +/- 0.4% of full scale over 10 years|Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Pressure Accuracy : Maximum error at reference conditions: ±0.04% of full scale
- Accuracy : Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
- Compressibility : Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Remote Upgrade : via Firmware-over-the-air (FOTA)
- Audit Trail : Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
- Ambient Temperature Effects : -40 to 149 deg F (-40 to 65 deg C)
- Relative Humidity : 0 to 95% (Non-condensing)
- External Power Supply : No
- Power Supply : Battery powered|No external power supply
- Battery Life : Alkaline receptacle: up to 5 years|Lithium batteries: up to 15 years
- Battery : Alkaline, Lithium
- Inputs : Redundant high frequency Wiegand sensor input
- Inputs/Outputs/Interfaces : RS232 local configuration port plus RS232/485 serial interface
- Temperature Sensors : RTD Temperature Sensor
- Integrated Sensors : Optional differential pressure transmitter for rotary meter health insight
- Pressure Sensor : 1 pressure, digital Plug and Play Pressure Transducer
- Outputs : 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
- Configuration Software : MasterLink
- Display : Multi-line Display with Single push button operation
- Communication Protocols : Mercury Instruments
- Communication : Optional class I Div. 1 cellular radio modem CloudLink 5G
- Metrological Approvals : Measurement Canada (pending)
- Explosion Protection : Ambient Temperature: -40 to +65 deg C|CSA IECx (in progress)|Class I, Zone 0 AEx ia IIB T4 Ga|Class I, Zone 2 AEx ic IIB Gc|Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
- Protection Class : NEMAX 4
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In