/content/process/us/en/search.html

Honeywell Forge Advanced Process Control

Honeywell Forge Advanced Process Control|Taiji PID

TaiJi PID is an intuitive PID Loop Tuning and Optimization application that eliminates guesswork in control tuning and loop optimization by allowing you to tune high-performance controllers without breaking open loops or making manual adjustments.

TaiJi PID is an intuitive PID Loop Tuning and Optimization application that eliminates the guesswork in control tuning and loop optimization by allowing you to tune high-performance controllers without breaking open loops or making manual adjustments. TaiJi PID is DCS vendor neutral and works with third-party control systems and applications. It is the only tuning product in the market that leverages universal connectivity to enable tuning through non-disruptive closed-loop testing under any condition. Coupling closed-loop testing and identification technology with a model-based tuning approach, TaiJi PID uses a single platform to test, tune, and trend multiple loops simultaneously. TaiJi makes closed loop testing effective and safer by ensuring the size of the steps is small relative to the process operating point. TaiJi PID can also carry out testing in open-loop conditions traditionally where there are no control-loops currently.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime