/content/process/us/en/search.html

oil accessories

Oil Pressure Regulators OPR

Oil pressure reducing regulators are necessary to step down oil supply pressure to pressures suitable for various burner/combustion applications.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
B and BBC oil pressure reducing regulators are single seated, spring loaded, direct acting regulators that will reduce a high inlet pressure down to lower operating pressures commonly found on industrial oil burners.

Features & Benefits:
  • B model outlet pressure ranges are listed below and are suitable for No. 1 and 2 fuel oil and kerosene
  • Maximum inlet operating pressure is 150 psig (1034 kPa)
  • The regulators may also be used for air service
  • Fluid temperature must not exceed 200°F (93°C)
  • BBC regulators are suitable for No. 4, 5 & 6 fuel oil, Bunker C and waste oils
  • The valve is suitable for fluid temperatures up to 400°F (204°C)
  • Maximum inlet pressure is 250 psig (1724 kPa)
  • The 1000HP-1+6 atomizing air differential pressure regulator is used to proportion compressed air flow to fuel (typically for heavy oil applications)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK1107A
DISC,PRO1B 5A DPHRM
HK1107A
DISC,PRO1B 5A DPHRM
HK11472
DPHRM ASSY,PRO1B
HK11472
DPHRM ASSY,PRO1B
HK11473
DPHRM ASSY,PRO2B 5A
HK11473
DPHRM ASSY,PRO2B 5A
HK1385
DPHRM,PRO1B PRO5A STSTL 302 HARD TEMPER
HK1385
DPHRM,PRO1B PRO5A STSTL 302 HARD TEMPER
HK1517
WSHR,PRO1B 5A SWVL
HK1517
WSHR,PRO1B 5A SWVL
HK1800
GSKT,VLV SEAT,PRO1B PRO5B IND GSKT & SHI
HK1800
GSKT,VLV SEAT,PRO1B PRO5B IND GSKT & SHI
HK19536
BDY,MRO105 207 AIR DPHRM
HK19536
BDY,MRO105 207 AIR DPHRM
HK19537
CVR,MRO105/107 AIR DPHRM
HK19537
CVR,MRO105/107 AIR DPHRM
HK199
PLT,AIR DPHRM MRO105/107
HK199
PLT,AIR DPHRM MRO105/107
HK37941X075
VLV,MRO105 207 75 PSI RELF ALLENTOWN B 4
HK37941X075
VLV,MRO105 207 75 PSI RELF ALLENTOWN B 4