/content/process/us/en/search.html

residential low pressure regulators

J42 Service Regulator

An angled regulator designed for low pressure domestic meter applications. Inlet pressures up to 350 mbar (5 PSIG), max inlet pressure for PRS3 = 75mbar (1 PSIG). Sizes 1/2 x 1/2, 3/4x 3/4 & 3/4x 1” integrated meter liner. Available with UPCO.

Overview
The J42 uses well proven principles of control dynamics together with modern assembly  techniques  to  produce a regulator which offers excellent performance in a low cost, maintenance free unit. The J42 meter service regulator is approved to IGEM/GM/PRS/3, EN88 and the Dutch Gastec Approval requirements No.11. It can be supplied with an integrated 1 meter union outlet to BS746. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure is nominally set at 21.7mbar (8.7WC) but can be specified between 10 - 40mbar (4 - 16WC) It has full lock-up capability and is available with or without integral under pressure cut off (UPCO). The UPCO version has an automatic reset which re-establishes supply dependent upon the system integrity. It can be mounted in either a vertical or horizontal orientation, is suitable for use with natural, liquified petroleum and manufactured gases. The J42 can also be supplied as part of a meter installation kit approved to IGEM/GM/PRS/41.
Specifications

Others

  • Applications
    • Low pressure domestic gas regulation
  • Spring Material
    • Stainless Steel Spring
  • Product Type
    • Meter Service Regulator
  • Outlet Pressure Range
    • 10 to 40 mbar (factory set, customer specified)
  • Operation Principle
    • Spring‑Loaded Diaphragm Regulator
  • Operating Temperature Range
    • -20 to +60 deg C
  • Mounting Orientation
    • Vertical or Horizontal
  • Models
    • J42
  • Inlet Pressure Range
    • 350 mbar (5 psig)
  • Gas Type
    • Natural Gas, LPG, Manufactured Gases
  • Diaphragm Material
    • Nitrile Rubber (Buna) Diaphragm/Seals
  • Design Type
    • Angled type regulator
  • Connection Type
    • Inlet - Threaded to BS EN 10226 (ISO 7), Outlet - Meter Union Connection (PRS6)
  • Connection Size
    • 3/4 in x Meter Union
  • Body Material
    • Aluminium Body and Cover
  • Approvals
    • IGEM/GM/PRS/3, EN 88‑1 Class A2, Dutch Gastec Approval No. 11 (threaded outlet version), EN ISO 9001

Others

  • Applications
    • Low pressure domestic gas regulation
  • Spring Material
    • Stainless Steel Spring
  • Product Type
    • Meter Service Regulator
  • Outlet Pressure Range
    • 10 to 40 mbar (factory set, customer specified)
  • Operation Principle
    • Spring‑Loaded Diaphragm Regulator
  • Operating Temperature Range
    • -20 to +60 deg C
  • Mounting Orientation
    • Vertical or Horizontal
  • Models
    • J42
  • Inlet Pressure Range
    • 350 mbar (5 psig)
  • Gas Type
    • Natural Gas, LPG, Manufactured Gases
  • Diaphragm Material
    • Nitrile Rubber (Buna) Diaphragm/Seals
  • Design Type
    • Angled type regulator
  • Connection Type
    • Inlet - Threaded to BS EN 10226 (ISO 7), Outlet - Meter Union Connection (PRS6)
  • Connection Size
    • 3/4 in x Meter Union
  • Body Material
    • Aluminium Body and Cover
  • Approvals
    • IGEM/GM/PRS/3, EN 88‑1 Class A2, Dutch Gastec Approval No. 11 (threaded outlet version), EN ISO 9001
  • Applications : Low pressure domestic gas regulation
  • Spring Material : Stainless Steel Spring
  • Product Type : Meter Service Regulator
  • Outlet Pressure Range : 10 to 40 mbar (factory set, customer specified)
  • Operation Principle : Spring‑Loaded Diaphragm Regulator
  • Operating Temperature Range : -20 to +60 deg C
  • Mounting Orientation : Vertical or Horizontal
  • Models : J42
  • Inlet Pressure Range : 350 mbar (5 psig)
  • Gas Type : Natural Gas, LPG, Manufactured Gases
  • Diaphragm Material : Nitrile Rubber (Buna) Diaphragm/Seals
  • Design Type : Angled type regulator
  • Connection Type : Inlet - Threaded to BS EN 10226 (ISO 7), Outlet - Meter Union Connection (PRS6)
  • Connection Size : 3/4 in x Meter Union
  • Body Material : Aluminium Body and Cover
  • Approvals : IGEM/GM/PRS/3, EN 88‑1 Class A2, Dutch Gastec Approval No. 11 (threaded outlet version), EN ISO 9001
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
4205UA126SA
J42,RC3/4XRC3/4,R21U12,LA
4205UA126SA
J42,RC3/4XRC3/4,R21U12,LA