/content/process/us/en/search.html

residential medium pressure regulators

MAF Pressure Regulator

A residential regulator. With special single-pipe connection piece . Inlet pressures up to 1 bar (14.5 PSIG) Inlet pressure resistance up to 16 bar. Sizes DN 25, 40. Integrated safety shut-off valve (SAV) for OPSS/UPSS or OPSS only.

Overview
The MAF regulator designed for high performance utilisation or domestic meter applications. The units are DVGW approval according to DIN 33822 as well as the EC type examination according to the Pressure Equipment Directive 97/23/EC. Registration numbers: NG-4301CL0339 and CE-0085BN0497. Control accuracy class: AC10, lock-up pressure class : SG30. Increased thermal resilience (HTB). Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 20 to 300 mbar (8 - 120WC) For version with low pressure cut-off, outlet pressure range: 22 - 30 mbar (8.8 - 12WC). Horizontal or vertical installation.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
83573050
REGULATOR MAF25 / 40
83573050
REGULATOR MAF25 / 40