You are browsing the product catalog for
You are viewing the overview and resources for
HoneywellのRail-H I/OファミリのI/Oモジュールは、前身のRail-A I/Oの小型化とコスト効率に加え、危険な場所での実行能力を備えているため、ユーザーは、最も厳しいプロセス要件を満たすことができます。
サポート お問い合わせ HoneywellのRail-H I/Oは、過酷な条件下で動作するように設計されたコンパクトなモジュラーI/Oシステムです。Rail-A I/Oファミリと同様に、小型キャビネットに取り付けることができるため、スペースを節約できます。 Rail-H I/Oモジュールは、Div 1/ゾーン1などの危険な場所に直接取り付けることができます。これらのモジュールは、DINレールへのマウントが可能であり、プロセスと制御プロセッサのリモートの両方に配置できるため、ユーザーは、さらに柔軟に作業を進めることができます。Rail-H I/Oモジュールファミリは、本質安全アプリケーションの設計、設置、配線を大きく減らします。