UDC2800 - Next Generation Controllers from Honeywell
The Universal Digital Controller UDC2800 will give you enhanced control of your process and costs by bringing ease of use, better accuracy, precise tuning, and Bluetooth configuration.
What Is It?
The UDC2800 is the next generation of panel-based temperature controller. It’s more connected, more accurate, faster and more efficient, delivering improved performance and a lower cost of ownership.
Benefits to your plant operations
- Improve control with 40% better accuracy
- Detect trends faster with 100ms sample speed
- Clone configuration in seconds with unique
Bluetooth connectivity and IOS app
Simple to use, but powerful enough for the most complex operation, it meets the standards required for effective control of heat treatment and across the metals, glass, ceramics, food and beverages industries:
- ASM2750F Aerospace compliant
- NEMA4X approved for food and beverage wash downs
- IP66 certified