Honeywell Versatilis™ Equipment Health Monitoring (EHM) Solutions
Honeywell Versatilis™ Connect Application
The Honeywell Versatilis Connect is a mobile application that provides the flexibility and scalability to perform complete device configuration and initiate LoRaWAN provisioning.
The Honeywell Versatilis Connect is a mobile application that provides the flexibility and scalability to perform complete device configuration and initiate LoRaWAN provisioning.
How Does It Work?
The Honeywell Versatilis Connect application is capable on running mobile devices, tablets and PCs. The application is designed to connect and communicate with the Honeywell Versatilis Transmitters via Bluetooth to configure, set limits, view live and historical data, and allows the user to locally download .csv files for easy portability into other software.
What Problem Does It Solve?
The Honeywell Versatilis Connect app provides an efficient and user-friendly way to:
- Configure and maintain the devices through online mode
- Configure devices through importing offline templates
- View live data readings
- Upgrade the device to the latest available firmware and supports bulk firmware update
- Download device or app log for troubleshooting and diagnosing issues
- Track the transmitter health and communication status for BLE and LoRa protocols