/content/process/us/en/search.html

Thermocouples

Thermocouples

MgO and industrial thermocouples. Rugged construction, stainless steel, and the ability to withstand high temperatures.

Overview
MgO Insulated Thermocouples Featuring Magnesium Oxide mineral insulation and encased in a fully annealed stainless steel sheath.
  • The rugged construction makes them more durable, faster responding, and capable of higher temperatures
  • Industrial Thermocouples
  • Featuring a straight, solid base metal element with oval ceramic insulators rated to 2330°F, and assembled into a schedule 40 stainless steel protection tube
  • The rugged industrial construction is ideal for medium to high temperature process heating applications
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
10030751
WIRE,TC,TYPE J,20 GA,SLD,100 FT. SPL,EXT
10030752
WIRE,TC,TYPE K,16 GA,SLD,100 FT. SPL,EXT
10030753
WIRE,TC,TYPE K,20 GA,SLD,100 FT. SPL,EXT
10030754
WIRE,TC,TYPE J,16 GA,SLD,250 FT. SPL,EXT
10030755
WIRE,TC,TYPE J,20 GA,SLD,250 FT. SPL,EXT
10030758
WIRE,TC,TYPE J,16 GA,SLD,500 FT. SPL,EXT
10030759
WIRE,TC,TYPE J,20 GA,SLD,500 FT. SPL,EXT
10030763
TC,TYPE J,MGO,12 IN. LG,SNGL,3/16 IN. DI
50152158-001
PYRMTN THRMCPL, SINGLE, TYPE K
EC10030750
WIRE,TC,TYPE J,16 GA,SLD,100 FT. SPL,EXT