/content/process/us/en/search.html

Tapping Tees

Permalock Tapping Tees

Mechanical tapping tee for gas installers

Overview
The Elster Perfection PermaLock® Mechanical Tapping Tee offers gas line installers a unique combination of speed, economy, and security when connecting a service line to a gas main. PermaLock® low profile tapping tees can be installed in as little as five minutes without the need for expensive heat fusion equipment. The simplicity of its installation procedure eliminates the need for extensive training and multiple-person crews. An like all tapping tees, PermaLock® tees can be installed without shutting down the main.

Technical Data
• Casing: Suitable for gas – PE100 in accordance with DIN EN 1555-3 and DIN EN 682 
• Sealing elements: NBR in accordance with EN 682 
• Cutter with locking sleeve from galvansid steel 
• Screws from A2 stainless steel 
• Tested in accordance with DVGW G260, DVGW GW335 
• Nominal pressure: approved up to MOP 10 bar 
• Sizes: d63, d90, d110, d160, d225 PE pipes SDR 11 
• DVGW registration-no.: DG-4511 BT0205

How To Install the PermaLock® Tapping Tee
Learn More About Our Perfection Portfolio

 
Data Sheet
Name
Description
File Size
Date
Size
Permalock Tapping Tees Data Sheet (English)
application/pdf 871.51 KB
10/31/2023
871.51 KB
Name
Description
File Size
Date
Size
Permalock Tapping Tees Data Sheet (English)
application/pdf 871.51 KB
10/31/2023
871.51 KB
Name
Description
File Size
Date
Size
Permalock Tapping Tees Data Sheet (English)
871.51 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
105114DVGW-G
PMTT 110MMX32MM SDR11 SPE100 SS MI RP
1055625
CAP PMTT METRIC SPE100-RED DOT
45801
TOOL,PMTT INSTALL COMBO
50154
TT 2X1 1/4IPS-SDR 9.3/10 .8 2708/PE4710
50156
TT 4x1 1/4 IPS-SDR 9.3/10 .8XL 2708/4710
50216
TT, 2X1CTS-090/102 BE .8 CTR 2708
50219
TT 4X1CTS-090/099/102 BE .8CT 2708/4710
50225
TT 12X1T-90/102 BE .8XXL CT 2708/PE4710
50243
TT 6X1 1/4CTS-090 BE .8 CTR MD/PE4710
50244
TT 8X1 1/4CTS-090 BE .8 CTR MD/PE4710