Search

/content/process/us/en/search.html

Prodigy®

Prodigy® is the new industry standard for turbomachinery control platforms.

Built upon 50 years of institutional knowledge and experience in controlling some of the most challenging turbomachinery trains in the world, Prodigy has been designed to reduce total lifecycle cost, optimize production throughput, and reduce maintenance costs. Prodigy is the platform you can trust for the most demanding processes where ease-of-use is a paramount requirement of operation and maintenance personnel.

Cybersecurity and Connectivity

The CCC Prodigy® platform is designed and tested to the standard of ISA/IEC 62443-4-2 SL2 requirements. The control platform provides secure connectivity with CCC supervisory systems and 3rd party systems. Prodigy supports MQTT Sparkplug B communication for lightweight Publish/Subscribe communication for integration with next generation of CCC operator HMI software.

Single Platform for all your turbomachinery control needs

Prodigy is a highly scalable hardware platform that can be deployed as a simplex small I/O system for controlling auxiliary machines to a duplex large I/O system for controlling a gas turbine driven compressor. In addition to supporting the field-proven standard control applications, Prodigy also supports custom logic programming by user based on IEC 61131-3 standards. This eliminates the need to have a separate PLC for sequencing and auxiliary control purposes – simplifying the solution architecture and saving space. The following IEC 61131-3 programming language standards are supported:

  • Ladder diagram (LD)
  • Function block diagram (FBD)
  • Structured text (ST)
  • Instruction list (IL)
  • Sequential function chart (SFC)

Built small, built tough

Prodigy has been designed to save space by integrating field termination assemblies (FTAs) into its compact 19 inch form factor. A full duplex chassis with 96 I/O channels has a similar footprint of a typical 22 inch widescreen monitor.

Prodigy has also been certified for installation in Class 1, Div 2 environment as well as carrying conformal coating to withstand Severity Class G3 environmental conditions.

Designed for maximum availability

Prodigy run CCC's ProOS that improves system availability and maintenance ease-of-use.

  • Flexible switching: fully symmetrical modular redundancy at every level – from power supplies, communication, main processors, to I/O processors
  • Self-learning: plug and play replacement of faulty card without the need to manually load configuration files
  • Better diagnostics: Higher-resolution archiving with 1millisecond Sequence of Events (SoE) with event-triggered High Density Archiving

Cybersecurity defense-in-depth

Safe, reliable, and efficient operation of turbomachinery trains is critical to process. Prodigy helps you secure these assets with the following industry-leading cybersecurity features:

  • Secure Boot: protect against unauthorized tampering of the embedded operating system
  • Encrypted Communication: prevent network sniffing of sensitive data like credentials
  • Communication Robustness: defend against denial of service attacks
  • Security Logs: ensure traceability of security events

Hardening Options: further harden the device by optionally disabling non-essential functions

Designed for maximum availability

Prodigy run CCC's ProOS that improves system availability and maintenance ease-of-use.

  • Flexible switching: fully symmetrical modular redundancy at every level – from power supplies, communication, main processors, to I/O processors
  • Self-learning: plug and play replacement of faulty card without the need to manually load configuration files
  • Better diagnostics: Higher-resolution archiving with 1millisecond Sequence of Events (SoE) with event-triggered High Density Archiving

Cybersecurity defense-in-depth

Safe, reliable, and efficient operation of turbomachinery trains is critical to process. Prodigy helps you secure these assets with the following industry-leading cybersecurity features:

  • Secure Boot: protect against unauthorized tampering of the embedded operating system
  • Encrypted Communication: prevent network sniffing of sensitive data like credentials
  • Communication Robustness: defend against denial of service attacks
  • Security Logs: ensure traceability of security events

Hardening Options: further harden the device by optionally disabling non-essential functions

Each Prodigy control system can be loaded with up to 16 control applications.

Driver Controls

  • Expander Control
  • Gas Turbine Control
  • Variable Speed Coupler Control
  • Steam Turbine Control
  • Generator Control

Driven Equipment & Process Controls

  • Antisurge Control
  • Performance Control
  • S Control (Cold Recycle)
  • Quench Control
  • Simple PID Control
  • Utility Turbine Control

Logic Control (IEC 61131-3)

Related resources

Prodigy Brochure

The new industry standard for turbomachinery control platforms.

Turbomachinery Control System Design Objectives

The primary design objective for any turbomachinery control system should be to maintain or maximize machine and associated process reliability. With this assurance firmly in place, attention can then be turned to maximizing machine and process safety.

Reduce Risks and Improve Performance with Packaged Unit Control Solutions

In this article, we explore an optimum architecture for turbomachinery control (TMC) solutions. By creating seamless bridges between Turbomachinery, TMC, and DCS, the solution achieves maximum process performance, reduces project execution risks, and continues to add value over its lifecycle.