Protect your rotating equipment from overspeed and compressor surge
Ultimate protection of your critical rotating equipment from overspeed and surge events.
CCC Pro Built Safety Systems
 
                            
                        Guardian® Overspeed Detection System (ODS) 
        
        Guardian ODS delivers certified overspeed protection with IEC 61508 SIL-3 compliance and API-670/API-612 standards. It features advanced monitoring with three independent speed modules and 2-out-of-3 voting redundancy. Ideal for industrial rotating equipment requiring stringent overspeed protection. 
            
        Learn More
                
         
                            
                        Guardian® Surge Detection System (SDS)
        
        Guardian SDS combines surge and overspeed protection in a single, SIL-3 certified device. Surge detection can be set for either 2-out-of-3 voting or 3 independent modules for up to 3 compressor stages. This system is perfect for compressor and driver needing dual-function protection. 
            
        Learn more
                
         
                            
                        EAS3 Surge Detector 
        
        EAS3 is a reliable surge detection system, offering an easy drop-in upgrade for CCC legacy Series 3 Emergency Antisurge (EAS), without requiring cabinet or wiring modifications. It enhances protection by automatically controlling the recycle valve if the primary controller fails. Ideal for cost-effective, reliable migration of existing compressor surge detection. 
            
        Learn More