Search

/content/process/us/en/search.html

Keep your turbomachinery trains operating at their peaks.

Purpose-built HMI software for engineering, configuring, and monitoring CCC turbomachinery control system.

CCC Supervisory System

Robust HMI for managing CCC turbomachinery control platforms and applications.

CCC Supervisory Systems

CCC Supervisory Systems give operators comprehensive oversight of their turbomachinery operations, ensuring smoother, more efficient management. Our supervisory solutions enable real-time data analysis, performance optimization, and long-term operational success. With high-resolution data and intuitive visualization tools, operators can make informed decisions to boost productivity and reduce risks.

TrainTools - Engineering Utilities
TrainTools - Engineering Utilities
Engineering Utilities is an essential TrainTools software package for all Pro Built customers to have. It includes communication servers, control platform and application configurators, and fast data recorder for use throughout system lifecycle in assisting with tasks such as tuning, backup and restoration, and troubleshooting.
Learn More
TrainView Operator HMI
TrainView Operator HMI
TrainView® operator HMI is a TrainTools software package that enables customers to continuously collect high-resolution turbomachinery control data and interact with CCC control systems through its intuitive graphical user interface.
Learn more
CCC Connect for PI System
CCC Connect for PI System
CCC Connect for PI System is an optional software component that runs on a TrainTools HMI server which pushes its local time-series data to AVEVA PI System using PI AF SDK. This approach provides better security and data quality compared to traditional integration methods such as those that utilize Modbus or OPC DA over DCOM.
learn more
TTCR 16.2 Software Upgrade
TTCR 16.2 Software Upgrade
Pro Built control systems are supported through system releases called Total Train Comprehensive Release (TTCR). Cybersecurity and connectivity are two of the key areas of increased importance in the industry. This software upgrade brings Prodigy and Vanguard S5P up to the ISA/IEC 62443-4-2 cybersecurity standard.
Learn More
Next Gen HMI
Next Gen HMI
Next Gen HMI is CCC’s advanced Human Machine Interface solution, empowering operators and engineers with a user-friendly interface for managing turbomachinery processes. It is a web-based system built on HTML5 and MQTT technologies, ensuring seamless connectivity and intuitive control.
Learn more
CCC Pro Built Solution for Experion HMI
CCC Pro Built Solution for Experion HMI
CCC Pro Built Solution for Experion HMI provides a set of pre-built, pre-tested, configurable Faceplates for the Experion HMI to enable cost-effective and properly-engineered user interface for operation of CCC Pro Built controllers directly from the Experion HMI displays.
learn more