CCC Pro Built Control Systems
Purpose built turbomachinery control systems for maximum performance and reliability.
CCC Pro Built Control Systems
Prodigy®
Prodigy® is CCC’s next-generation control platform, built for best performance, scalability and security. It controls every turbomachinery and their auxiliary systems, eliminating the need for separate PLCs. Certified to ISA/IEC 62443-4-2, it offers secure, reliable control for all applications.
Learn More
Vanguard S5 Pro
Vanguard S5 Pro offers a plug-in hardware migration for maximum lifecycle extension of your existing Series 5 Vanguard control system. Hardware and software designed and tested according to the standard of ISA/IEC 62443-4-2. Enhanced security and connectivity to Next Gen HMI supervisory system.
Learn more
Vanguard S5P
Vanguard S5P offers an embedded software upgrade for extending lifecycle of existing Series 5 Vanguard control system. Software designed and tested according to the standard of ISA/IEC 62443-4-2. Enhanced security and connectivity to Next Gen HMI supervisory system.
Learn More
Series 5M
Series 5M is designed for seamless migration from legacy Series 4 controllers. It retains existing panel and wiring, offering a smooth, low-risk upgrade with minimal downtime. Perfect for companies seeking to modernize their control systems cost-effectively.
Learn More
S3 Pro
S3 Pro is a next-generation turbomachinery controller that modernizes legacy Series 3 systems with advanced control, built-in touchscreen visibility, seamless connectivity, and up-to-date cybersecurity, without requiring rewiring or cabinet changes.
Learn More
Series 3++
The Series 3++ provides a plug-and-play solution for upgrading from older Series 3 and Series 3Plus controllers. It requires no panel modifications and retains the same trusted control algorithms, ensuring a smooth, risk-free transition for industries looking to extending lifecycle of their control systems. Perfect as single-loop controller for new units.
Learn More
Vantage GX(XC)
Vantage GX(XC) provides pre-programmed configurable control for smaller steam turbines. Support extraction and generator control with a pre-defined numbers of I/Os. Integrates well with CCC TrainView to optimize data acquisition.
Learn more
Control Firewall
CCC’s Control Firewall provides additional cybersecurity for existing and new CCC Pro Built controllers. It isolates ICS networks, protecting them from external threats while ensuring uninterrupted operation, making it essential for safeguarding critical industrial systems against cyber risks.
Learn More