/content/process/us/en/search.html

1/4 DIN Controllers

UDC2800 DIN Controller

The Universal Digital Controller (UDC) 2800 provides a cost-effective solution with enhanced display, faster configuration, more accurate, and easy-to-use temperature control and heat treatment

Overview
What Is It?
​The UDC 2800 is the next generation of panel-based temperature controller. It’s more connected, more accurate, faster and more efficient, delivering improved performance and a lower cost of ownership. With Bluetooth and remote connectivity, app-based configuration and a full-color TFT screen it’s an easy to use, powerful solution for single loop control of furnaces, ovens, boilers, heaters, environmental chambers, cookers, dryers and freezers. 

How Does It Work?
​The UDC2800 delivers 0.15% accuracy and a market-leading scanning speed of 100ms to capture trends quickly and enable users to achieve their targeted temperature profile. It supports up to 64 setpoints segment and four PID sets, with RTD, TC, mV, mA, RH, carbon and oxygen inputs as standard, as well as two universal analogue inputs. 
UDC2800 can meet the needs of even the most complex operations. The controller is ASM2750F aerospace standard compliant as well as NEMA4X for food and beverage wash downs.  ​
The controller is a single solution upgrade from both UDC2500 and UDC3200 controllers with a single solution for simpler maintenance, stock management and orders. It’s also entirely backwards compatible, retaining the same 1/4 DIN form factor, terminal arrangement and back panel as previous models.

What Problems Does It Solve?
​The UDC2800 is a single solution for efficient and accurate temperature control to meet regulatory requirements, optimize performance, ensure product quality and minimize waste.
Data Sheet
Name
Description
File Size
Date
Size
1953150 HPS BRO UDC2800 A4 EN
application/pdf 1.09 MB
8/18/2023
1.09 MB
This document provides technical specifications, features and benefits of UDC2800.
application/pdf 1.23 MB
4/17/2024
1.23 MB
This document provides technical specifications, features and benefits of UDC2800.
application/pdf 1.23 MB
4/17/2024
1.23 MB
The UDC2800 Universal Digital Limit Controller packs new powerful features in the popular 1/4 DIN size.
application/pdf 757.11 KB
10/31/2023
757.11 KB
Name
Description
File Size
Date
Size
1953150 HPS BRO UDC2800 A4 EN
1.09 MB
8/18/2023
1.09 MB
This document provides technical specifications, features and benefits of UDC2800.
1.23 MB
4/17/2024
1.23 MB
This document provides technical specifications, features and benefits of UDC2800.
1.23 MB
4/17/2024
1.23 MB
The UDC2800 Universal Digital Limit Controller packs new powerful features in the popular 1/4 DIN size.
757.11 KB
10/31/2023
757.11 KB
Name
Description
File Size
Date
Size
1953150 HPS BRO UDC2800 A4 EN
1.09 MB
8/18/2023
This document provides technical specifications, features and benefits of UDC2800.
1.23 MB
4/17/2024
This document provides technical specifications, features and benefits of UDC2800.
1.23 MB
4/17/2024
The UDC2800 Universal Digital Limit Controller packs new powerful features in the popular 1/4 DIN size.
757.11 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
DC2800
UDC2800 DIGITAL CONTROLLER 100-240VAC
DC2900
UDC2900 DIGITAL CONTROLLER 24VAC/DC