/content/process/us/en/search.html

Discontinued: Burners & Heat Exchangers

AirJector

Air Entrainment with compressed air with Manual or automatic control options.

Overview
The Eclipse Airjector uses compressed air to entrain larger volumes of ambient air for combustion systems. The Airjector is useful when the operation of the combustion equipment is intermittent or air requirements are very small. A blower is recommended for constant operation.Manual temperature control is achieved by a needle valve in the compressed air line. Automatic control can be achieved by installing a solenoid valve to provide "on-off" control, while a solenoid valve with adjustable bypass will give "hi-lo" burner control.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
110040
PILT,ATMSPH,2A 1FI,ELECT,SZ 70 ORIF
110041
PILT,ATMSPH,3A 1F,MAN
1380
SLV,INJECTOR,ATMSPH,COMPD,3 IN. X 4 IN.
14308
TB,ALUM. 1/4 IN. X 18 IN. LG. PILT MIXER
1495
SLV,INJECTOR,ATMSPH,COMPD,4 IN. X 5 IN.
1641
SHTR,ATMSPH MXR,0.75 IN.
17683
SCR,ADJ. LP MXG TEE 44,3/8 27 X 3 1/4 LG
17819
PIN,ADJ,MIXERS,0.125 27 IN.,NPSM,48 MM L
1795
SHTR,ATMSPH MXR,5 IN.
1842
SHTR,ATMSPH MXR,2 IN.