/content/process/us/en/search.html

Single Burners

RatioAir

Based on the technology of the ThermJet, the RatioAir is a packaged Velocity Burner utilizing high excess air and ratio control.

Overview
The Eclipse RatioAir is a premium air heating burner ideally suited for applications that require:
  • A velocity burner with integral packaged blower
  • High excess air and ratio control
  • Use of unusual fuels (e.g. low Btu fuels)
  • High chamber temperatures up to 2500˚F (1370˚C)
  • Confined firing chambers
RatioAir burners can deliver flame speeds of up to 500 feet per second to deliver improved temperature uniformity, product quality and system efficiency.

Features & Benefits:
  • RatioAir burners are easy to install, operate and maintain
  • Integral packaged blower
  • High excess air and ratio control
  • High chamber temperatures
  • Can be disassembled from the rear without entering the firing chamber
  • Quick change spark and flame rods; optional quick-change air filter
  • Standard nozzles burn natural gas, propane, butane and unusual fuels
  • Right or left hand piping. NPT or BSP inlet pipe threads
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
10002787
CMBSTR,ALLY,686MM LG,300MM OUTLT,SZ 7,AI
10005394-3
CMBSTR,ALLY,544MM LG,300MM OUTLT,SZ 7,AI
10012506
SHIM,BDY,SZ 7
10015028-1
PLT,DIFFSR,AIR,33% OPEN AREA
10015028-2
PLT,DIFFSR,AIR,50% OPEN AREA
10053451-1
KIT,LIT,RA,RA0025,ENG
10053451-10
KIT,LIT,RA,RA1500,ENG
10053451-11
KIT,LIT,RA,RA2000,ENG
10053451-2
KIT,LIT,RA,RA0040,ENG
10053451-3
KIT,LIT,RA,RA0075,ENG