/content/process/us/en/search.html

Direct Fired Furnace Burners

TriOx

The TriOx burner is an ultra low Nox burner with the ability to switch from flame to flameless (Invisiflame®) mode.

Overview
Hauck’s TriOx burner is ideally suited for aluminum furnaces, steel reheat furnaces, thermal fluid heaters, and other high temperature heat processes requiring ultra low NOx emissions. The burner’s three-staged air injection maximizes production efficiency while minimizing NOx and CO emissions. The unique air-staged design of the TriOx burner also has the proven benefit of scale or dross reduction in aluminum and steel applications. Low excess air, operation (5%) results in outstanding fuel efficiency. The TriOx fires any clean industrial fuel gas with a higher heating value of 500 Btu per cubic foot (19.7 MJ/nm3) or greater with ambient or preheated combustion air.

Features & Benefits:
  • Capacity range: 4200 to 27,000 kBTU/h (1230 to 7910 kW)
  • Ultra low NOx emissions with patented Invisiflame technology
  • Standard firing modes, switching mode and Invisiflame only modes available
  • Direct spark or pilot ignition
  • Low CO emissions, even on cold start
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
101028461
KIT,LIT,TRIPLE AIR STAGED ULTRA LO NOX B
HK10862
BRNG ASSY,ADJ LVR
HK1781
LVR,RLA HVY DUTY ADJ 96242 12FT 24PCS
HK200071X72.000
PKG,1/4DIA BRDD ROPE X 72 L
HK20094
BRNG,ROD END HEIM HF6C OR EQ NTNL ROD EN
HK300604
FLG,WN,3,150 W/GASKET
HK300605
FLG,WN,4,150 W/GASKET
HK401814
INSLN INS,TRIOX2008 BRNR BKPLT CRMC FBR
HK401816
INSLN INS,TRIOX2008 AIR INLT CRMC FBR 23
HK401850
TB ASSY,TRIOX1008 2008 AIR SEPARATING