/content/process/us/en/search.html

Line & Duct Burners

RadMax®

RadMax® Burners are designed to deliver uniform, high intensity radiant energy for moisture removal that can economically increase production rates, reduce seconds and defects caused by improper or uneven heating or drying.

Overview
RadMax® Radiant Low NOx Burners are designed to deliver uniform, high intensity radiant energy for moisture removal in textile and paper ovens, paint drying, and powder coating, as well as many pre-heat, plastic forming, heat treating and annealing operations. With innovative ceramic or metal foam tiles, the RadMax® natural gas burner produces low to Ultra-Low NOx and CO levels for a wide variety of industrial gas burner applications.

Features & Benefits:
  • Durable, industrial-quality cast iron body construction with stainless steel tile retainers
  • Direct spark/flame sensing port for simple, reliable ignition and flame detection
  • Easy tile replacement — spring clip assembly requires no tools for removal
  • Radiant face temperatures from 1050°F to 1650°F deliver uniform heat for a variety of processes
  • Rapid heat up and cool down eliminates the need to rotate burner heads away from product
  • Low profile design operates in horizontal or vertical applications to accommodate limited space applications
  • No wire screens required to stabilize combustion on the burner face
  • Low manifold pressures for normal operation: 4.5" - 5" wc nominal (11.2 – 12.5 mbar)
  • Manifolds can be arranged to allow for multi-width/multi-length operation of burner sections
  • Retrofit Maxon P/S Radiant II applications by installing RadMax™ on existing manifolds
  • Can be used in ovens/chambers up to 500°F (260°C). RadMax™ Burners can economically increase production rates, reduce seconds and defects caused by improper or uneven heating or drying, and reduce down time and maintenance costs when the need for service or repair arises
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
1013RM
10-13 RADMAX Burner
1025RM
10-25 RADMAX Burner
1037083
4" LMF3 CINCY BLWR,.08HP/+
1050RM
10-50 RADMAX Burner
1056590
FUEL INLT
1057343
BRNR BDY
1057359
TILE RETN
1057384
SPRG CLIP
1057617
TYPE 25/50 BRNR HEAD ASY
1057661
TYPE 13 BRNR BDY