/content/process/us/en/search.html

Pre-Mix Equipment

ATJ Atmospheric Injectors

Simple, low cost adjustable mixers designed to provide an air/gas mixture to one or more burners.

Overview
Eclipse Atmospheric Injectors use the kinetic energy of a stream of gas to entrain part or all of the air required for combustion.  Available in Low Pressure or High Pressure models with options for single stage or compound designs depending on the type of gas used.  All sizes and configurations are available with valve, gauge, or both valve and gauge.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
101018964-0310
ORIF,INJECTOR,DRL 68,1/2 27 THRD,16 36 B
101018964-0595
ORIF,INJECTOR,DRL 53,1/2 27 THRD,16 36 B
101018964-0891
ORIF,INJECTOR,DRL 43,3/4 27 THRD,16 36 B
101018964-1285
ORIF,INJECTOR,DRL 30,3/4 27 THRD,16 36 B
101018964-1360
ORIF,INJECTOR,DRL 29,3/4 27 THRD,16 36 B
101018964-1875
ORIF,INJECTOR,DRL 3/16,3/4 27 THRD,16 36
101018964-5625
ORIF,INJECTOR,DRL 9/16,1 27 THRD,16 36 B
10254-1
ORIF,0.125 IN.,131 PM,BR
10254-10
ORIF,0.266 IN.,131 PM,BR
10254-11
ORIF,0.297 IN.,MXR,131 PM