Immersion Tube Burners
ImmersoJet
Indirect Fired Burner for Immersion tube applications. It features the highest heat transfer rate of any immersion burner available.
Features & Benefits:
- Produces the industry’s highest heat capacities and efficiencies
- Tube requirements save valuable space inside the tank
- Comes mounted with a reliable low or high pressure blower for ease of installation
- Quickly transfers heat to the immersion tube, resulting in lower burner surface temperature
- Provides faster heat-up times than any other immersion burner
- Combustion chamber is outside the tank, taking up less space and providing more uniform heat
- Unique nozzle design ensures quiet operation
Filters
Please sign in to activate purchase options