Manual Valves & Filters
Thermal equipment trips TAS
Thermal Equipment Trip for automatically closing safety devices.
Features & Benefits:
- Steel fitting
- Resistant to high temperatures (HTR)
- Trip temperature 100°C (-5 K)
- Suitable for natural gas, town gas, LPG
- DVGW tested and registered
- EU certified
- DN: 10-200
- Connection: thread or flange
- pu: max. 5 bar
Filters
Please sign in to activate purchase options