Programmers
DC1000 Controllers
DC1000 family of microprocessor-based temperature controllers, ideal for control of a manufacturing process combines a high degree of functionality and reliability in an affordable package.
What Is It?
The DC1000 family of microprocessor-based controllers combines a high degree of functionality and reliability in an affordable package. These temperature controllers come in four different sizes - 1/16 DIN, 1/8 DIN, 3/16 DIN and 1/4 DIN. In addition to the basic control requirements, these microprocessor-based controllers has advanced features which make it suitable for regulating temperature in a variety of applications like dryers, semiconductor packaging/testing, plastic processing, packaging machinery, painting and coating and climatic chambers. The microprocessor-based controller can be configured very easily and comes loaded with user-friendly features which make it a snap for the operators. DC1000 temperature controller offers high degree of flexibility and can be used in a variety of applications.
Brochure
Data Sheet
Filters
Please sign in to activate purchase options