Single Burners
InciniCone
Burners designed for Fume Incineration, and mounted direcly inside the exhaust duct.
Features & Benefits:
- Gas firing with interchangeable gas guns
- Insulated back-plate for cooler working environment
- Fuel turndowns up to 26:1 depending on the application
- Fume stream turndowns up to 2.5:1
- Concentric design ensures even mixing and combustion
- Compact design allows for easy burner removal and access to incinerator
- Minimal maintenance
Filters
Please sign in to activate purchase options