Single Burners
VALUPAK®-II
The VALUPAK®-II gas burner is specifically designed for applications where burners are used under balanced pressure conditions.
Features & Benefits:
- High turndown
- Available in 4 sizes
- Capacities 2 kW - 558 kW (HHV)
- Stable and clean combustion
- Suitable for UV scanner and flame rod
- Low gas pressure requirements
- Ease of installation and operation with low maintenance requirements
- All metal construction
- Multi voltage and frequency blower motors
- Better control on CO over the entire turndown of the burner
- Pilot connection availability
- Easily Switch between Natural Gas and Propane
Filters
Please sign in to activate purchase options