/content/process/us/en/search.html

Control Valves

Self-Cleaning Micro Oil Valves MOV

Hauck’s Self-Cleaning Micro Oil Valves are engineered to produce accurate, reproducible linear flow control of oil to any type of industrial process.

Overview
The MOV valves are available in two model series. The AS Series is used for straight through piping applications while the S Series is employed where an angle valve is required. All S Series valves are UL listed. This valve is intended for flow control. It is not designed to replace a shutoff valve. For tight shutoff, a ball or solenoid valve should be provided in the fuel supply line.

Features & Benefits:
  • Self-cleaning for clog-free operation
  • Factory flow tested for accurate, reproducible flow rates
  • Linear flow characteristic
  • Suitable for No. 1 through No. 6 fuel oil
  • Available with manual or automatic flow control
  • Case hardened metering components
  • All S series valves are UL listed
  • UL listed valves pressure rated to 300 psig (2070 kPa)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
HK1195
DIALPLATE,MICRO VLV CAM A & B TYPE CAM T
HK12841A
CLR,MICRO VLV LOCK
HK1358
GSKT,MICRO DISC VLV A TYPE COP DBL ANLD
HK1359
GSKT,MICRO CAM VLV B TYPE MV COP DBL ANL
HK16938R0241
VLV,H 1/2 24 MICRO W/LMT SW
HK30032R2644
VLV,AS 3 7BX MICRO OIL,W BRACKETS & LNKG
HK30220X003
DISC ASSY,AS 3 3B OIL VLV
HK30220X005
DISC ASSY,AS 3 5B OIL VLV
HK30220X007
DISC ASSY,AS 3 7B OIL VLV
HK30220X009
DISC ASSY,AS 3 9B OIL VLV