/content/process/us/en/search.html

control systems

S3 Pro

S3 Pro is a next‑gen single‑loop turbomachinery controller upgrading Series 3 systems with ProOS, touchscreen HMI, and secure connectivity - no rewiring required.

Overview
What is it?
S3 Pro is a next-generation single-loop turbomachinery controller that upgrades Series 3 family units, and other single loop controllers, using the same footprint and mounting style. It integrates CCC’s ProOS platform, enhanced security, and a modern touchscreen interface, enabling upgrades without cabinet or field wiring modifications.
Compatible with CCC’s ProOS application suite, S3 Pro supports established antisurge, performance, and other advanced driver control strategies. It also offers enhanced lifecycle support, diagnostic visibility, and connectivity in line with IEC 62443 and ISASecure Level 2 certification.
How does it work?
S3 Pro operates dedicated compressor or driver applications in a compact, panel-mounted package. It maintains the Series 3 Plus and S3++ form factor and compatible backs, allowing reuse of existing terminations, I/O, and power without rewiring.
The integrated touchscreen displays local dashboards with setpoints, process variables, outputs, limits, trends, and loop status. Operators can acknowledge alarms, change modes, and access structured alarm views directly at the panel.
S3 Pro connects through serial ports and Ethernet for load-sharing, train coordination, and DCS/SCADA integration. Its IEC 62443/ISASecure Level 2 architecture meets current cybersecurity requirements. Advanced diagnostics such as transmitter drift detection, valve exercising, and health checks are available.

What problems does it solve?
  • Aging hardware and obsolescence: Series 3 Pro extends the lifecycle of turbomachinery controls by upgrading Series 3 hardware with a secure, connected platform.
  • Limited access to local data: The built-in touchscreen HMI provides operators with improved local visibility into live system data, extending the control room to the plant floor.
  • Connectivity and integration challenges: With native Ethernet, OPC UA, and Modbus TCP support, Series 3 Pro simplifies integration with modern digital infrastructure.
  • Cybersecurity compliance gaps: Designed with IEC 62443 in mind, Series 3 Pro supports compliance with current cybersecurity standards through secure communication and user access controls.
  • Downtime risks during upgrades: The drop-in design enables fast replacement with minimal wiring or cabinet changes, reducing installation time and risk.
Brochure
Name
Description
File Size
Date
Size
S3 Pro Brochure
application/pdf 1.96 MB
4/29/2026
1.96 MB
Name
Description
File Size
Date
Size
S3 Pro Brochure
application/pdf 1.96 MB
4/29/2026
1.96 MB
Name
Description
File Size
Date
Size
S3 Pro Brochure
1.96 MB
4/29/2026
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list