/content/process/us/en/search.html

SmartLine Wireless Transmitters

SmartLine Wireless Absolute Pressure

SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations

Overview
Absolute Pressure transmitters are not influenced by atmospheric pressure and thus a typical area of use is in vacuum applications. Absolute pressure transmitters are also ideal for low-pressure measurement in vacuum distillation columns, where energy savings are directly proportional to the vacuum in the column.
SmartLine® Wireless Absolute Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.
​The SmartLine Wireless Absolute Pressure Transmitters include the following types and operating ranges:​
SeriesModelsType Operating Range
700STAW740Dual Head0-500 psi (0-35 bar)
STAW74LIn-Line0-500 psi (0-35 bar)
800STAW84LIn-Line0-500 psi (0-35 bar)

How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network.  Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.

What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
Data Sheet
Name
Description
File Size
Date
Size
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
application/pdf 2.08 MB
6/8/2022
2.08 MB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
application/pdf 991.19 KB
7/12/2023
991.19 KB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
application/pdf 656.95 KB
7/12/2023
656.95 KB
Name
Description
File Size
Date
Size
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
application/pdf 2.08 MB
6/8/2022
2.08 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
application/pdf 991.19 KB
7/12/2023
991.19 KB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
application/pdf 656.95 KB
7/12/2023
656.95 KB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
5.61 MB
10/31/2023
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
2.08 MB
6/8/2022
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
991.19 KB
7/12/2023
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
656.95 KB
7/12/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
STAW740
SMARTLINE WIRELESS ABS PRESSURE 740
STAW74L
SMARTLINE WIRELESS ABS PRESSURE 74L
STAW84L
SMARTLINE WIRELESS ABS PRESSURE 84L