OneWireless Network
Field Device Access Point
Honeywell OneWireless™ Field Device Access Point (FDAP) is an industrial meshing access point for ISA100™ Wireless (IEC 62734) and WirelessHART (IEC 62591) field instruments and rated for use in hazardous plant environments
The FDAP enables users to implement wireless field instruments in harsh multi-path indoor and outdoor environment since its antenna diversity enhances communication reliability in such environments. In addition, it enables use of wireless field instruments for critical monitoring or open loop control in hazardous environments (Class 1 Div 1/Zone 1) that require update rates of less than 10 seconds.
Brochure
Manuals and Guides
Data Sheet
Filters
Please sign in to activate purchase options