/content/process/us/en/search.html

Series 600 Pilot Regulators for Pilot operated Gas Pressure Regulators

HON 630-FE

HON 630-FE is a pneumatic pilot with electric remote setpoint adjustment for gas pressure regulators HON 402, HON 502 and HON 503 according to DIN EN 334. It is used for outlet pressure control.

Overview
Features and Benefits:
  • Pilot with electric setpoint adjustment for stations with variable outlet pressure
  • Setpoint may be adjusted from control room or similar
  • Manual setpoint adjustment on electric actuator is possible
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON Gas Pressure Regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 to 90 bar
  • Electric actuator with drive shaft according to DIN/ISO 5210 T1 F10; fitted to control stage
  • Details concerning motor and electrical connections on enquiry
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Brochure
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
528.19 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
HON635
Pilot HON 635