/content/process/us/en/search.html

Series 600 Pilot Regulators for Pilot operated Gas Pressure Regulators

HON 652

HON 652 is a pilot for inlet pressure control according to DIN EN 334.

Overview
Features and Benefits:
  • Double control stages, single-stage version optional
  • With an inlet pressure and loading pressure gauge and upstream fine-mesh filter HON 905
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators 
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar up to 90 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
Brochure
Name
Description
File Size
Date
Size
HON-652 Broschüren
application/pdf 678.72 KB
12/26/2023
678.72 KB
Name
Description
File Size
Date
Size
HON-652 Broschüren
application/pdf 678.72 KB
12/26/2023
678.72 KB
Name
Description
File Size
Date
Size
HON-652 Broschüren
678.72 KB
12/26/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
HON652
Pilot HON 652