/content/process/us/en/search.html

SmartLine Wireless Transmitters

SmartLine Wireless Differential Pressure

Differential pressure transmitters measure the pressure difference between two points and thus find widespread use in flow applications like furnace combustion airflow rate or level applications like hydrostatic tank gauging.

Overview
SmartLine® Wireless Differential Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.  The transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations simply, safely and securely.
The SmartLine Wireless Differential Pressure Transmitters cover the following operating ranges:
SeriesModelsOperating Range
 
700
STDW7200-400 in H2O (0-1000 mbar)
STDW7300-100 psi (0-7 bar)
STDW7700-3000 psi (0-210 bar)
 
800
STDW8100-10 in H2O (0-25 mbar)
STDW8200-400 in H2O (0-1000 mbar)
STDW8300-100 psi (0-7 bar)
STDW8700-3000 psi (0-210 bar)
How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network.  Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.
 
What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
Data Sheet
Name
Description
File Size
Date
Size
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
application/pdf 2.2 MB
6/8/2022
2.2 MB
Differential pressure transmitters measure the pressure difference between two points and thus find widespread use in flow applications like furnace combustion airflow rate or level applications like hydrostatic tank gauging.
application/pdf 866.46 KB
8/22/2019
866.46 KB
STDW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.44 MB
5/7/2021
1.44 MB
Name
Description
File Size
Date
Size
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
application/pdf 2.2 MB
6/8/2022
2.2 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Differential pressure transmitters measure the pressure difference between two points and thus find widespread use in flow applications like furnace combustion airflow rate or level applications like hydrostatic tank gauging.
application/pdf 866.46 KB
8/22/2019
866.46 KB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
STDW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.44 MB
5/7/2021
1.44 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
5.61 MB
10/31/2023
STWx700 Wireless transmitters are Honeywell OneWireless� system and are ISA100 - ready.
2.2 MB
6/8/2022
Differential pressure transmitters measure the pressure difference between two points and thus find widespread use in flow applications like furnace combustion airflow rate or level applications like hydrostatic tank gauging.
866.46 KB
8/22/2019
STDW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
1.44 MB
5/7/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
50026010-501
LITHIUM THIONYL CHLORIDE BATTERIES
50026010-502
LITH THIONYL CHL BAT KIT-4 PER, D SIZE
50026010-503
LITH BATTERY 3.6V XYR6000 KIT-10 PER DSI
51196557-501
FI-07382 KIT ACCESSORY FLAT
51196557-506
KIT FLAT STYLE MTG. BKT 316SS
STDW720
SMARTLINE WIRELESS DIFF PRESSURE 720
STDW730
SMARTLINE WIRELESS DIFF PRESSURE 730
STDW770
SMARTLINE WIRELESS DIFF PRESSURE 770
STDW810
SMARTLINE WIRELESS DIFF PRESSURE 810
STDW820
SMARTLINE WIRELESS DIFF PRESSURE 820