/content/process/us/en/search.html

Marine Pressure Transmitters

SmartLine STR800 - Remote Diaphragm

SmartLine® ST800 Remote Diaphragm Seal Transmitters provide accurate measurement for a wide variety of applications involving corrosive or high-temperature process fluids.

Overview
Honeywell offers the following ST800 Remote Diaphragm Seal Transmitters:
  • Flush flange seals
  • Flange seal with extended diaphragm
  • Pancake seals
  • Sanitary seals
  • Chemical tee Taylor wedge
  • Seals with threaded process connections
  • Saddle seals
  • Calibration rings
  • Stainless steel armor and PVC-coated, stainless steel armor capillaries
  • 2” stainless steel nipples
  • Welded meter body 
Five transmitter series are available:
 STR82D 0-400 inH2O 0-1000 mbar
 STR83D 0-100 psig 0-7 bar
 STR84G 0-500 psig 0-35 bar
 STR87G 0-3000 psig 0-210 bar
 STR84A 0-500 psia 0-35 bara
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
Data Sheet
Name
Description
File Size
Date
Size
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 2.96 MB
9/6/2021
2.96 MB
SmartLine® ST800 Remote Diaphragm Seal Transmitters provide accurate measurement for a wide variety of applications involving corrosive or high-temperature process fluids.
application/pdf 2.28 MB
8/23/2024
2.28 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
STR800 Remote Seal Diaphragm Specsheet-(CN)
application/pdf 1.76 MB
6/6/2022
1.76 MB
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 3.86 MB
9/6/2021
3.86 MB
Part of the SmartLine family of products, the STR800 is a series of high performance pressure transmitters hydraulically matched and optimized with a complete set of remote diaphragm seals.
application/pdf 1.65 MB
9/6/2021
1.65 MB
SmartLine Remote Diaphragm Seals Transmitter
application/pdf 3.06 MB
9/6/2021
3.06 MB
SmartLine Remote Diaphragm Seals
application/pdf 2.3 MB
9/6/2021
2.3 MB
Portuguese SmartLine Remote Diaphragm Seals
application/pdf 3.2 MB
9/6/2021
3.2 MB
SmartLine Remote Diapragm Seal
application/pdf 4.24 MB
9/6/2021
4.24 MB
Remove Seal Transmitter
application/pdf 2.58 MB
9/6/2021
2.58 MB
SmartLine Remote Diaphragm Seals
application/pdf 3.1 MB
9/6/2021
3.1 MB
STR800 is a series of high performance pressure transmitters
application/pdf 4.26 MB
6/8/2022
4.26 MB
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 2.66 MB
9/6/2021
2.66 MB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Catalog
Name
Description
File Size
Date
Size
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
Name
Description
File Size
Date
Size
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 2.96 MB
9/6/2021
2.96 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
SmartLine® ST800 Remote Diaphragm Seal Transmitters provide accurate measurement for a wide variety of applications involving corrosive or high-temperature process fluids.
application/pdf 2.28 MB
8/23/2024
2.28 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
STR800 Remote Seal Diaphragm Specsheet-(CN)
application/pdf 1.76 MB
6/6/2022
1.76 MB
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 3.86 MB
9/6/2021
3.86 MB
Part of the SmartLine family of products, the STR800 is a series of high performance pressure transmitters hydraulically matched and optimized with a complete set of remote diaphragm seals.
application/pdf 1.65 MB
9/6/2021
1.65 MB
SmartLine Remote Diaphragm Seals Transmitter
application/pdf 3.06 MB
9/6/2021
3.06 MB
SmartLine Remote Diaphragm Seals
application/pdf 2.3 MB
9/6/2021
2.3 MB
Portuguese SmartLine Remote Diaphragm Seals
application/pdf 3.2 MB
9/6/2021
3.2 MB
SmartLine Remote Diapragm Seal
application/pdf 4.24 MB
9/6/2021
4.24 MB
Remove Seal Transmitter
application/pdf 2.58 MB
9/6/2021
2.58 MB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
SmartLine Remote Diaphragm Seals
application/pdf 3.1 MB
9/6/2021
3.1 MB
STR800 is a series of high performance pressure transmitters
application/pdf 4.26 MB
6/8/2022
4.26 MB
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
application/pdf 2.66 MB
9/6/2021
2.66 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
575.21 KB
10/31/2023
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
2.96 MB
9/6/2021
SmartLine® ST800 Remote Diaphragm Seal Transmitters provide accurate measurement for a wide variety of applications involving corrosive or high-temperature process fluids.
2.28 MB
8/23/2024
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
118.56 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
122.35 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
113.79 KB
10/31/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
125.22 KB
9/15/2022
STR800 Remote Seal Diaphragm Specsheet-(CN)
1.76 MB
6/6/2022
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
3.86 MB
9/6/2021
Part of the SmartLine family of products, the STR800 is a series of high performance pressure transmitters hydraulically matched and optimized with a complete set of remote diaphragm seals.
1.65 MB
9/6/2021
SmartLine Remote Diaphragm Seals Transmitter
3.06 MB
9/6/2021
SmartLine Remote Diaphragm Seals
2.3 MB
9/6/2021
Portuguese SmartLine Remote Diaphragm Seals
3.2 MB
9/6/2021
SmartLine Remote Diapragm Seal
4.24 MB
9/6/2021
Remove Seal Transmitter
2.58 MB
9/6/2021
SmartLine Remote Diaphragm Seals
3.1 MB
9/6/2021
STR800 is a series of high performance pressure transmitters
4.26 MB
6/8/2022
SmartLine Pressure Transmitter STR800, Remote Diaphragm Seal
2.66 MB
9/6/2021
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Download the latest FI catalog in German.
2.55 MB
1/18/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-502
MONEL VENT PLUG KIT
30369468-502
MONEL VENT PLUG KIT
30369468-503
VENT PLUG KIT HASTELLOY
30369468-503
VENT PLUG KIT HASTELLOY
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
50003041-502
CFF REMOTE SEAL KIT
50003041-502
CFF REMOTE SEAL KIT
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW