/content/process/us/en/search.html

Rotary Meters

RABO G16-G250

RABO combines tried-and-tested product features of previous rotary gas meters from Elster-Instromet and is a convincing product because it offers a large range of future-oriented features.

Overview
RABO combines tried-and-tested product features of previous rotary gas meters from Elster-Instromet and is a convincing product because it offers a large range of future-oriented features. The device is suitable for measuring gases of the first, second and third families pursuant to EN 437:2009 and for measuring a range of technical gases.
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Elster RABO is suitable for measuring of natural gas and various filtered, non-corrosive gases.
application/pdf 463.09 KB
10/31/2023
463.09 KB
Name
Description
File Size
Date
Size
Honeywell Elster RABO is suitable for measuring of natural gas and various filtered, non-corrosive gases.
application/pdf 463.09 KB
10/31/2023
463.09 KB
Name
Description
File Size
Date
Size
Honeywell Elster RABO is suitable for measuring of natural gas and various filtered, non-corrosive gases.
463.09 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
01122K002
METER INSTALLATION KIT, 3" RPM
035M
3.5M/G65 RABO METER
055M
5.5M/G100 RABO METER
090M
9M/G160 RABO METER
11970P035
PLUG,PIPE TURBINE
140M
14M/G250 RABO METER
17709G013
THERMOWELL & GLAND ASSY-1/4 NPT- 1 PIECE
17709P040
GLAND-M12
21359K011
INDEX, BOX & BASE PLATE KIT
21359K012
INDEX, BOX & BASE PLATE KIT