/content/process/us/en/search.html

Volume Converters

TCI Temperature Compensating Index

The TCI is an advanced electronic temperature compensating index used for natural gas rotary meters.

Overview
TCI from Mercury Instruments offers the following features:
  • 20-year nominal battery life and calibration
  • Two-minute proving with a Model 5 and Honeywell TC Tester
  • Submersible; total accuracy = +/- 0.25%
  • Redundant input from any rotary meter and adapter plates for all popular meters
  • Back-up memory module containing last 90 days of time stamped data
  • Two insulated arm pulse output channel & integrated infrared communications port
  • UV-resistant polycarbonate enclosures
  • Highly responsive temperature sensor; ambient temperature: -40°F to 160°F (-40°C to 71°C)
  • No new software required
  • User-configurable Fixed Pressure Factor
  • CSA Class 1, Div 1 & 2, Group D Certification
Brochure
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
application/pdf 195.48 KB
4/29/2021
195.48 KB
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
application/pdf 195.48 KB
4/29/2021
195.48 KB
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
195.48 KB
4/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
03109097
O-Ring 27 x 1,5 NBR 70 Shore
22-1328
PLATEUG SOLID ACETAL 3/8 x.125
22-1429
ASM ENCL TCI INT TEMP
22-1429-3
TCI HEAD W/EXT. RABO MTR TEMP PROBE ARMD
22-1429-4
TCI HEAD W/ EXT TEMP PROBE 67" UNARMORED
22-1429-5
TCI HEAD W/ EXT TEMP PROBE 75" UNARMORED
22-1461-1
TCI ADAPTER FOR IRDA PROGRAMMING CABLE
22-1708-1
TCI LABEL, CSA DIV 1
22-1708-2
TCI LABEL, CSA DIV 2
22-1781
PLATEUG NYL 1/4-20 X 1/4