/content/process/us/en/search.html

Small Volume Provers (SVP) and Controllers

Small Volume Prover Controller

The new SVP controller provides real-time monitoring and significantly enhanced operational control for a more precise, reliable and rapid proving cycle.

Overview
The new SVP controller provides real-time monitoring and significantly enhanced operational control for a more precise, reliable and rapid proving cycle. The controller represents a major upgrade to the performance of all existing and new SVPs with its advanced, intuitive features and increased precision.
 
What Is It?
Advanced Capabilities for Greater Control Over Proving Cycles
​The SVP controller provides a single solution for better visibility and control of any proving operation. This easy-to-use replacement for all existing control modules and new provers provides operators the most advanced capabilities available – data storage and handling, sophisticated alarm functions, simpler service and system diagnostics. It also controls the water draw operation as and when necessary.
With an intrinsically safe design, the SVP Controller is approved by ATEX and CSA to meet the extreme requirements of installation in hazardous locations.
 
How Does It Work?
​The easy-to-read 3.5-inch, six-line display gives instant visibility into all critical data on the standard screen, including piston position, motor status, error status, cycle value, prover date and sweep time. Using the Local Access Device (LAD) for handheld control provides complete access to programming and other system information via a menu-driven procedure. An on-screen cycle counter allows users to view the number of cycles and can provide a preventative maintenance service alarm determined by the user.
 The sweep time display in seconds with repeatability in milliseconds provides a highly precise visual reading of the time the piston takes to travel between the upstream and downstream optical switches - vital for pulse generation calculations and the repeatability of proving runs.
 
What Problems Does It Solve?
​For the first time, the Honeywell Enraf Small Volume Prover (SVP) Controller allows users to visually monitor and control the operation of the prover in real time on a clear LCD display for optimal performance.
Brochure
Name
Description
File Size
Date
Size
Product Brochure
application/pdf 6.94 MB
10/31/2023
6.94 MB
Manuals and Guides
Name
Description
File Size
Date
Size
SVP Controller Manual
application/pdf 3.25 MB
10/31/2023
3.25 MB
Certificate
Name
Description
File Size
Date
Size
Small Volume Prover Controller
application/pdf 154.66 KB
10/15/2021
154.66 KB
Name
Description
File Size
Date
Size
SVP Controller Manual
application/pdf 3.25 MB
10/31/2023
3.25 MB
Product Brochure
application/pdf 6.94 MB
10/31/2023
6.94 MB
Small Volume Prover Controller
application/pdf 154.66 KB
10/15/2021
154.66 KB
Name
Description
File Size
Date
Size
Product Brochure
6.94 MB
10/31/2023
SVP Controller Manual
3.25 MB
10/31/2023
Small Volume Prover Controller
154.66 KB
10/15/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
13101837
401D COMPLETE ASSEMBLY
323-0050601
CAN SVP ASSEMBLY
323-0050603
CAN-PSF-24VDC ASSEMBLY
323-10330-SVP
HMI Assembly for SVP
323-10331-SVP
CAN OPTION ASSEMBLY FOR SVP
44100417
KIT SVP CTLR COMPLETE CSA, 24VDC
44100418
KIT SVP CTLR COMPLETE CSA, 110VAC+24VDC
44100419
KIT SVP CTLR COMPLETE CSA, 230VAC+24VDC
44100420
KIT SVP CTLR COMPLETE CSA, 3PHZ+24VDC
44100421
KIT SVP CTLR COMPLETE CSA, 110VAC+1PHZ