/content/process/us/en/search.html

Marine Temperature Transmitters

SmartLine STT850

STT850 temperature transmitter is designed to deliver very high performance across varying ambient temperatures. The total installed accuracy level of the transmitter, allows the STT850 to replace virtually any transmitter.

Overview
The SmartLine STT850 temperature transmitters offer the following features:
  • Digital accuracy up to 0.1°C for RTD
  • Stability up to 0.01% of URL per year for ten years
  • 130 ms update time
  • Sensor matching facility for higher accuracy
  • Built-in digital output option
  • Sensor health trend through advanced display  
  • Full compliance with SIL 2/3 requirements
  • Lifetime 15-year warranty.​
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
1899308 HPS BRO Temperature Transmitter
application/pdf 2.01 MB
1/24/2024
2.01 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Data Sheet
Name
Description
File Size
Date
Size
STT850 temperature transmitter is designed to deliver very high performance across varying ambient temperatures.
application/pdf 1.43 MB
3/4/2024
1.43 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Catalog
Name
Description
File Size
Date
Size
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
Name
Description
File Size
Date
Size
STT850 temperature transmitter is designed to deliver very high performance across varying ambient temperatures.
application/pdf 1.43 MB
3/4/2024
1.43 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
1899308 HPS BRO Temperature Transmitter
application/pdf 2.01 MB
1/24/2024
2.01 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
1899308 HPS BRO Temperature Transmitter
2.01 MB
1/24/2024
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
STT850 temperature transmitter is designed to deliver very high performance across varying ambient temperatures.
1.43 MB
3/4/2024
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
Download the latest FI catalog in German.
2.55 MB
1/18/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
30752770-507
ANGLE PIPE MTG BRKT CS
30752770-907
ANGLE PIPE MTG BRKT 316SS
32303334-501
BASIC INDICATOR ASSY ALUM CAP W/WINDOW
32303334-503
ADV INDICATOR ASSY ALUM CAP W/WINDOW
32303334-504
ADV INDICATOR ASSY (CH JP) ALUM CAP W/WI
32303334-505
ADV INDICATOR ASSY SS CAP W/WINDOW
32303334-506
ADV INDICATOR ASSY (CH JP) SS CAP W/WIN
32303334-507
HART TO DE CONV KIT SIN IP
32303334-508
HART TO FFB CONV KIT W/TERM BLOCK SIN IP
32303334-509
HART TO DE CONV KIT W/LP SIN IP