/content/process/us/en/search.html
Notice: The site will be under scheduled maintenance on Saturday, September 21st, from 10 AM to 2 PM EST (3 PM to 7 PM GMT, 4 PM to 8 PM CET, 7:30 PM to 11:30 PM IST). Credit card functionality may be affected during this time. We appreciate your patience during this time.

Industrial Flame Monitoring (IFM)

U2 Series

Industrial grade all-in-one UV/IR self checking Integrated Viewing Head and Signal Processor that can be programmed to better discern flame signal strengths.

Overview
The U2 Series is an all-in-one integrated processor and viewing head system which is uniquely suited for single or multi-burner, multi-fuel and difficult flame detection applications. The all-in-one solution eliminates the need for a separate processor which saves on cabinets and wiring. Multiple models and sensor options meet difficult flame monitoring applications requiring a high level of discrimination. Learn all about the U2S Series all-in-one integrated processor and viewing head flame detection solution for single or multi-burner, multi-fuel and difficult flame detection applications.

Features & Benefits:
  • Integrated viewing head and signal processor
  • Electronic check (no mechanical shutter) for self-check of the system
  • Independent configuration and adjustable gain settings for each sensor
  • Ten selectable flicker frequency filters for solid state UV and IR sensor (model dependent)
  • Fully programmable using touch screen interface with easy to follow scrolling menu structure
  • Available in quick disconnect or PF versions with factory installed pigtail extension cable
  • Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 248 loops and 32 loops, respectively
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list