/content/process/us/en/search.html

Marine Pressure Transmitters

SmartLine STF800 - Flange Mount

SmartLine®​ ST800 Flange Mount Pressure Transmitters may be installed directly onto a tank flange and are offered with a variety of tank connections.

Overview
ST800 Flange Mount Pressure Transmitters are ideal for critical applications such as natural gas custody transfer and energy and material balances, where accuracy and stability are of utmost importance. Four ranges of the transmitters are available with the following range and span:

STF828-400 to 400 inH2O (-1000 to 1000 mbar)4 to 400 inH2O (10 to 1000 mbar)
STF832-100 to 100 psi (-7 to 7 bar)1 to 100 psi (0.07 to 7 bar)
STF82F -400 to 400 inH2O (-1000 to 1000 mbar)1 to 400 inH2O (2.5 to 1000 mbar)
STF83F-100 to 100 psi (-7 to 7 bar)1 to 100 psi (0.07 to 7 bar)
Technical Note
Name
Description
File Size
Date
Size
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.61 MB
7/27/2021
1.61 MB
SmartLine Flange Mounted Level Transmitter
application/pdf 1.34 MB
7/27/2021
1.34 MB
Finch, June (UK22)
application/pdf 641.11 KB
7/27/2021
641.11 KB
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.59 MB
7/27/2021
1.59 MB
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.61 MB
7/27/2021
1.61 MB
SmartLine Flange Mounted Level
application/pdf 1.13 MB
8/9/2021
1.13 MB
Flange Mount Transmitter
application/pdf 870.28 KB
8/9/2021
870.28 KB
SmartLine Flange Mounted Level
application/pdf 1.65 MB
7/27/2021
1.65 MB
SmartLine Flange Mounted Level
application/pdf 1.11 MB
7/27/2021
1.11 MB
SmartLine Flange Mounted Level
application/pdf 1.72 MB
7/27/2021
1.72 MB
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
Data Sheet
Name
Description
File Size
Date
Size
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
STF800 transmitters may be directly mounted onto a tank flange and are offered with a variety of tank connections including various flush and extended diaphragm configurations.
application/pdf 1.35 MB
3/4/2024
1.35 MB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Catalog
Name
Description
File Size
Date
Size
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
Name
Description
File Size
Date
Size
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.61 MB
7/27/2021
1.61 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Download the latest FI catalog in German.
application/pdf 2.55 MB
1/18/2024
2.55 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
SmartLine Flange Mounted Level Transmitter
application/pdf 1.34 MB
7/27/2021
1.34 MB
Finch, June (UK22)
application/pdf 641.11 KB
7/27/2021
641.11 KB
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.59 MB
7/27/2021
1.59 MB
SmartLine Pressure Transmitter STF800, Flange Mount
application/pdf 1.61 MB
7/27/2021
1.61 MB
STF800 transmitters may be directly mounted onto a tank flange and are offered with a variety of tank connections including various flush and extended diaphragm configurations.
application/pdf 1.35 MB
3/4/2024
1.35 MB
SmartLine Flange Mounted Level
application/pdf 1.13 MB
8/9/2021
1.13 MB
Flange Mount Transmitter
application/pdf 870.28 KB
8/9/2021
870.28 KB
SmartLine Flange Mounted Level
application/pdf 1.65 MB
7/27/2021
1.65 MB
SmartLine Flange Mounted Level
application/pdf 1.11 MB
7/27/2021
1.11 MB
SmartLine Flange Mounted Level
application/pdf 1.72 MB
7/27/2021
1.72 MB
Name
Description
File Size
Date
Size
SmartLine Pressure Transmitter STF800, Flange Mount
1.61 MB
7/27/2021
SmartLine Flange Mounted Level Transmitter
1.34 MB
7/27/2021
Finch, June (UK22)
641.11 KB
7/27/2021
SmartLine Pressure Transmitter STF800, Flange Mount
1.59 MB
7/27/2021
SmartLine Pressure Transmitter STF800, Flange Mount
1.61 MB
7/27/2021
SmartLine Flange Mounted Level
1.13 MB
8/9/2021
Flange Mount Transmitter
870.28 KB
8/9/2021
SmartLine Flange Mounted Level
1.65 MB
7/27/2021
SmartLine Flange Mounted Level
1.11 MB
7/27/2021
SmartLine Flange Mounted Level
1.72 MB
7/27/2021
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
575.21 KB
10/31/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
118.56 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
122.35 KB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
113.79 KB
10/31/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
125.22 KB
9/15/2022
STF800 transmitters may be directly mounted onto a tank flange and are offered with a variety of tank connections including various flush and extended diaphragm configurations.
1.35 MB
3/4/2024
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Download the latest FI catalog in German.
2.55 MB
1/18/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
51196557-502
KIT FLAT STYLE MTG. BKT CS
STF828
STF828 FLANGE LRL -400" URL 400" H2O TR
STF82F
STF82F FLANGE LRL -400" URL 400" H2O TR
STF832
STF832 FLANGE LRL-100 URL 100 PSI TRANS
STF83F
STF83F FLANGE LRL -100 URL 100 PSI TR