/content/process/us/en/search.html

SmartLine Wireless Transmitters

SmartLine Wireless Universal I/O

The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.

Overview
SmartLine Wireless Universal I/O Transmitters are available in two models:
STUW750 - Supports a total of three inputs which can be a combination of 1-3 high level analog inputs (0-20 mA/4- 20 mA) or 1-3 thermocouple, milli-volt or discrete inputs.
STUW751 - Supports two inputs, which can be a combination of 1-2 high level analog inputs (0-20 mA/4-20 mA), 1-2 thermocouple inputs, 1-2 milli-volt inputs or 1-2 discrete inputs and one discrete output that can be used to trigger an alarm or turn on/off a device. 

How Does It Work?
​Honeywell’s Universal I/O Transmitters convert measurements into a wireless signal that can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
Honeywell’s gateway (Wireless Device Manager) provides the path to bring information into any control system via many common interfaces including: OPC client, HART or Modbus/TCP.  Integration with Experion® PKS and other control systems provides local measurement accuracy to the system level without adding typical A/D and D/A converter inaccuracies.
The SmartLine Wireless Universal I/O Transmitters are fully compliant to the international ISA100 wireless standard.

What Problems Does It Solve?
​​The ability to mix and match multiple input types along with a discrete output in a single device reduces the installation and configuration costs involved in using multiple single function devices. In addition, the Honeywell’s Universal I/O Transmitters enhance users’ flexibility to monitor applications that have no access to power, that are remote or difficult to reach and that may require frequent reconfiguration. 
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Data Sheet
Name
Description
File Size
Date
Size
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
application/pdf 1.13 MB
4/26/2022
1.13 MB
Name
Description
File Size
Date
Size
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
application/pdf 1.13 MB
4/26/2022
1.13 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
1.13 MB
4/26/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
STUW750
SMARTLINE WIRELESS UNIVERSAL I/O - 750
STUW751
SMARTLINE WIRELESS UNIVERSAL I/O - 751