/content/process/us/en/search.html

Rotary Meters

RABO® Compact

Honeywell Elster’s new RABO® Compact series, RABO®-CT (Compact Thread) and RABO®-CF (Compact Flange) are suitable for measuring of natural gas.

Overview
Honeywell Elster RABO® Compact gas meters are characterized by high measuring ranges and compact dimensions. They ensure high accuracy, even if the gas flow is low or irregular. RABO® Compact combines tried-and-tested product features of previous rotary gas meters from Elster-Instromet and is a convincing product because it offers a large range of future-oriented features.

Features and Benefits:
  • Meter sizes G10 to G40
  • Flow rates from 0.25 to 65 m3/h
  • Nominal sizes DN 25 to DN 50
  • Pressure ratings PN 10/16 and Class 150 in accordance with ASME B 16.5
  • Temperature range -25°C to +70°C
  • Measuring ranges up to 1:200
  • Aluminum housing as Flange or Thread version
  • Compact dimensions
  • Maintenance free option
  • Index can be rotated for horizontal and vertical installation
  • Optional index solutions (e.g. Absolute ENCODER S1D)
  • Approvals pursuant to MID/PED/ATEX Directives
Data Sheet
Name
Description
File Size
Date
Size
RABO Compact Datasheet
application/pdf 1.06 MB
10/31/2023
1.06 MB
Name
Description
File Size
Date
Size
RABO Compact Datasheet
application/pdf 1.06 MB
10/31/2023
1.06 MB
Name
Description
File Size
Date
Size
RABO Compact Datasheet
1.06 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
80080034-ELS
RABO G16-G65 ALU
80080035-ELS
RABO G100 ALU
80080036-ELS
RABO G160 ALU
80080037-ELS
RABO G250 ALU
80080038-ELS
RABO G400 ALU
80080045
RABO G100 GGG
80080046
RABO G160 GGG
80080047
RABO G250 GGG