/content/process/us/en/search.html
Some users may not see the Technical Support menu due to an intermittent issue. Please use this alternate link to submit your Technical Support ticket while we resolve this: Technical Support

Flame Switches

R4343 Flame Switch

The R4343D/E series is a flame switch for intermittent operation to indicate presence or absence of a flame and to be applied in commercial or industrial burner installations.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Flame current meter jack socket on the front permits monitoring of flame signal strength, by using any appropriate microampere meter (0-10uA minimum scale). Plug-in mounts onto a sub base (included) for surface mounting. Providing an indication of absense or presence of a flame in intermittent industrial oil/gas burner applications by an open or closed relay contact.

R4343 Flame Switch is available as a replacement only until October 31st, 2022. 
The replacement product is the Honeywell Kromschröder® Flame Detector Unit
  • Approvals: CE approved according EN298 (for intermittent operation)
  • Protection class IP40
  • Ambient temperature -10 ... 60 oC
  • Maximum humidity 90 %rh
  • Note: SPARE PART ONLY: The R4343-series flame switches no longer meet the approval requirements under the GAR, LVD and EMCD and cannot be used for new installations in Europe
  • Outputs 1xDPDT
  • Operation Intermit
Additional description:
  • R4343D models are for use with rectification type flame sensors, such as flame rods and C7012A/G UV sensors
  • R4343E models are for use with Honeywell UV sensor models C7027, C7035 and C7044.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BC1000A0110U
INDUSTRIAL FLAME SWITCH
BC1000A0110U
INDUSTRIAL FLAME SWITCH
BC1000A0110U/E
Flame Switch, 110Vac, 8W, flame sensor C
BC1000A0110U/E
Flame Switch, 110Vac, 8W, flame sensor C
BC1000A0220F/E
FLAME SWITCH 230VAC IONIZATTION (NO CE)
BC1000A0220F/E
FLAME SWITCH 230VAC IONIZATTION (NO CE)
BC1000A0220U
INDUSTRIAL FLAME SWITCH
BC1000A0220U
INDUSTRIAL FLAME SWITCH
R4343D1017/U
FLAME SWITCH, 220VAC, 50/60HZ,FFRT LESS
R4343D1017/U
FLAME SWITCH, 220VAC, 50/60HZ,FFRT LESS
R4343E1048
OBSOLETE, USE R4343E1048-ST005
R4343E1048
OBSOLETE, USE R4343E1048-ST005