/content/process/us/en/search.html

Station Automation

ControlEdge™ HC900

The ControlEdge™ HC900 process automation controller is an ideal control solution for user needs ranging from thermal control in boilers, furnaces, kilns, & dryers to unit processing in pharma, chemical, bio-fuel, pilot-plant & other applications

Overview
What Is It?
​The ControlEdge HC900, belonging to the ControlEdge 900 Platform, is an advanced process and logic controller with a modular, scalable design that is built to work with a wide range of process equipment in a cost-effective way. It comes with a touchscreen operator interface that makes it very easy to operate. The process and safety controller possesses a flexible architecture that can accommodate the most demanding application.
With its advanced features and versatile connectivity, it is capable of customized pinpoint control. The ControlEdge HC900 also simplifies the documentation process and eliminates filing errors.​

How Does It Work?
The modular, scalable ControlEdge HC900 process and safety controller is available in three rack sizes and three CPU performance levels to handle a wide range of automation requirements, providing users the flexibility of starting with what they need, and then expanding as desired. Its Windows-based designer software operates over Ethernet, making it easy to configure the logic controller and operator interface.
The touchscreen operator interface and user-friendly custom displays enable streamlined, intuitive operation, help eliminate errors, and provide improved data access and process supervision. This logic controller includes a selection of controller CPU modules, multiple I/O rack sizes and multiple local or remote I/O racks per system that provide flexibility. The logic controller also provides superior PID loop control and more robust analog processing than most logic controllers without compromising on logic performance.​​

What Problems Does It Solve?
​The scalable design of ControlEdge HC900 process and safety controller reduces hardware and software costs, training and support needs, and the requirement for spares, thereby bringing significant cost savings to users.
The ControlEdge HC900 SIL2 system is an ideal fit for applications where plant and operations need to be quickly brought into safe state in case of adverse operating conditions. When paired with Experion HS, it can meet FDA 21 CFR Part 11 requirements for pharmaceuticals, and food and beverage industries that require advanced controller security and protection, change management and automated electronic record keeping capabilities
Specifications

Others

  • Analog Inputs
    • Up to 1152 Universal Analog Inputs, 2304 High Level
  • Universal Input Output (SIL)
    • Up to 2304 per System
  • Standards
    • ABS
    • ATEX
    • CE
    • CSA-Canada and USA (HazLoc)/FM CL1 /Div2
    • RoHS
    • TUV SIL2
    • UL
  • Software RAM
    • >1 GB
  • Software Operating System
    • Windows 10
    • Windows 7
    • Windows 8
  • Software Drive Ports
    • USB (2.0 and 3.0)/Ethernet
  • Software CPU
    • 1.5 GHz
  • Series
    • ControlEdge™
  • Operating Temperature
    • 32 to 140 deg F/0 to 60 deg C
  • Humidity
    • 10 to 90% RH, Non-Condensing
  • Function Blocks
    • C30CPU-400
    • C50CPU- 2000
    • C70
    • C75CPU Up to 15000
  • Dimensions
    • 26.9 in L x 6 in W x 5.4 in H
  • Digital Inputs/Outputs
    • Up to 4608
  • Control Station Operator Interface Power Supply
    • 24 VDC, 1.4 A
  • Control Station Operator Interface Panel Rating
    • NEMA 4X/IP66 Front Panel
  • Control Station Operator Interface Display
    • 10.4 in and 15 in Industrial TFT LCD Color Display
  • Control Loops
    • %C
    • Cascade
    • On/Off
    • PID
    • Ratio
    • Three-Position Step
  • Comm
    • Ethernet 10/100/Base T
    • Modbus/TCP Protocol
    • Serial Modbus RTU
  • Applications
    • Cement and Glass
    • Chemicals
    • Food and Beverage
    • HVAC and Data Centers
    • Including Specialty and Fine Chemicals
    • Metro Rail
    • Mining and Metals
    • Oil and Gas
    • Pharmaceuticals and Cosmetics
    • Plastics and Rubber
    • Power (excluding Nuclear)
    • Pulp and Paper
    • Refining
    • Water and Waste Water
  • Analog Outputs
    • 2304 with External Power
    • Up to 480 with Internal Power

Others

  • Analog Inputs
    • Up to 1152 Universal Analog Inputs, 2304 High Level
  • Universal Input Output (SIL)
    • Up to 2304 per System
  • Standards
    • ABS
    • ATEX
    • CE
    • CSA-Canada and USA (HazLoc)/FM CL1 /Div2
    • RoHS
    • TUV SIL2
    • UL
  • Software RAM
    • >1 GB
  • Software Operating System
    • Windows 10
    • Windows 7
    • Windows 8
  • Software Drive Ports
    • USB (2.0 and 3.0)/Ethernet
  • Software CPU
    • 1.5 GHz
  • Series
    • ControlEdge™
  • Operating Temperature
    • 32 to 140 deg F/0 to 60 deg C
  • Humidity
    • 10 to 90% RH, Non-Condensing
  • Function Blocks
    • C30CPU-400
    • C50CPU- 2000
    • C70
    • C75CPU Up to 15000
  • Dimensions
    • 26.9 in L x 6 in W x 5.4 in H
  • Digital Inputs/Outputs
    • Up to 4608
  • Control Station Operator Interface Power Supply
    • 24 VDC, 1.4 A
  • Control Station Operator Interface Panel Rating
    • NEMA 4X/IP66 Front Panel
  • Control Station Operator Interface Display
    • 10.4 in and 15 in Industrial TFT LCD Color Display
  • Control Loops
    • %C
    • Cascade
    • On/Off
    • PID
    • Ratio
    • Three-Position Step
  • Comm
    • Ethernet 10/100/Base T
    • Modbus/TCP Protocol
    • Serial Modbus RTU
  • Applications
    • Cement and Glass
    • Chemicals
    • Food and Beverage
    • HVAC and Data Centers
    • Including Specialty and Fine Chemicals
    • Metro Rail
    • Mining and Metals
    • Oil and Gas
    • Pharmaceuticals and Cosmetics
    • Plastics and Rubber
    • Power (excluding Nuclear)
    • Pulp and Paper
    • Refining
    • Water and Waste Water
  • Analog Outputs
    • 2304 with External Power
    • Up to 480 with Internal Power
  • Analog Inputs : Up to 1152 Universal Analog Inputs, 2304 High Level
  • Universal Input Output (SIL) : Up to 2304 per System
  • Standards : ABS|ATEX|CE|CSA-Canada and USA (HazLoc)/FM CL1 /Div2|RoHS|TUV SIL2|UL
  • Software RAM : >1 GB
  • Software Operating System : Windows 10|Windows 7|Windows 8
  • Software Drive Ports : USB (2.0 and 3.0)/Ethernet
  • Software CPU : 1.5 GHz
  • Series : ControlEdge™
  • Operating Temperature : 32 to 140 deg F/0 to 60 deg C
  • Humidity : 10 to 90% RH, Non-Condensing
  • Function Blocks : C30CPU-400|C50CPU- 2000|C70|C75CPU Up to 15000
  • Dimensions : 26.9 in L x 6 in W x 5.4 in H
  • Digital Inputs/Outputs : Up to 4608
  • Control Station Operator Interface Power Supply : 24 VDC, 1.4 A
  • Control Station Operator Interface Panel Rating : NEMA 4X/IP66 Front Panel
  • Control Station Operator Interface Display : 10.4 in and 15 in Industrial TFT LCD Color Display
  • Control Loops : %C|Cascade|On/Off|PID|Ratio|Three-Position Step
  • Comm : Ethernet 10/100/Base T|Modbus/TCP Protocol|Serial Modbus RTU
  • Applications : Cement and Glass|Chemicals|Food and Beverage|HVAC and Data Centers|Including Specialty and Fine Chemicals|Metro Rail|Mining and Metals|Oil and Gas|Pharmaceuticals and Cosmetics|Plastics and Rubber|Power (excluding Nuclear)|Pulp and Paper|Refining|Water and Waste Water
  • Analog Outputs : 2304 with External Power|Up to 480 with Internal Power
Technical Note
Name
Description
File Size
Date
Size
Product Note describing data storage in the HC900 controller
application/pdf 507.9 KB
7/28/2021
507.9 KB
Application Note
Name
Description
File Size
Date
Size
Solution Note for Infrastructure Monitoring Control
application/pdf 209.63 KB
7/28/2021
209.63 KB
Solution note on how ControlEdgeHC900 and ExperionHS provides Data Reliability
application/pdf 281.99 KB
4/29/2021
281.99 KB
ControlEdge HC900 For DataCenters Solution Notes
application/pdf 504.1 KB
7/28/2021
504.1 KB
PMC SN ControlEdge HC900 Scalable and Reliable Control Solution for Furnace OEMs EN A4
application/pdf 426.13 KB
12/10/2024
426.13 KB
Brochure
Name
Description
File Size
Date
Size
ControlEdge HC900 offer solutions for process control and safety related applications.
application/pdf 7.68 MB
7/28/2021
7.68 MB
PMC BRO Solutions for Thermal Processing OEMs for Improving Process Performance EN A4
application/pdf 1.26 MB
12/10/2024
1.26 MB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Data Sheet
Name
Description
File Size
Date
Size
Execution environment, control algorithms and firmware infrastructure programmed into the controller’s memory to allow users to apply the product in process control applications.
application/pdf 407.49 KB
7/28/2021
407.49 KB
Includes specifications details for the HC900 Controller Designer Software.
application/pdf 1.71 MB
6/6/2022
1.71 MB
ControlEdge HC900 IO Modules Specifications, 51-52-03-41
application/pdf 1.58 MB
10/31/2023
1.58 MB
ControlEdge HC900 Controller Specifications, 51-52-03-31
application/pdf 1.3 MB
10/31/2023
1.3 MB
Brief
Name
Description
File Size
Date
Size
The HC900 Hand-Off-Auto (HOA) function block provides appropriate interface connections and functional performance to support both hard-wired external HOA switches and/or internal HOA override control.
application/pdf 47.94 KB
7/28/2021
47.94 KB
Catalog
Name
Description
File Size
Date
Size
The ControlEdge HC900 is a fully fieldproven system for process control and safety applications, with over 13,000 installations throughout the world.
application/pdf 4.4 MB
7/28/2021
4.4 MB
Case Study
Name
Description
File Size
Date
Size
Calumet Specialty Lubricants used Honeywell HC900 that provides a complete solution for their remote boiler control.
application/pdf 283.6 KB
7/28/2021
283.6 KB
BSK migrated to Honeywellss HC900 hybrid controller integrated with the MXProLine™ quality control system. By automating the production process in a single system, BSK has experienced increases in productivity and product quality.
application/pdf 130.83 KB
7/28/2021
130.83 KB
Keylakes Shipping found the solution to their challenges in our HC900 process and safety controller. Certified by the American Bureau of Shipping, the HC900 is designed to integrate and consolidate notifications from a wide range of process equipment
application/pdf 557.87 KB
7/28/2021
557.87 KB
When its heating system required a modern re-think EnLink turned to Federal Services LLC who responded with a solution that used Honeywell technology.
application/pdf 659.62 KB
7/28/2021
659.62 KB
Autoclave & Industrial Controls Reduces Power Waste and Improves Process Security With Honeywell Control System
application/pdf 83.79 KB
7/28/2021
83.79 KB
When the existing control system for the 38 TPD Oxygen Plant at the BRG Iron & Steel plant in Angul, India continued to suffer
application/pdf 262.39 KB
5/5/2021
262.39 KB
Name
Description
File Size
Date
Size
Calumet Specialty Lubricants used Honeywell HC900 that provides a complete solution for their remote boiler control.
application/pdf 283.6 KB
7/28/2021
283.6 KB
The ControlEdge HC900 is a fully fieldproven system for process control and safety applications, with over 13,000 installations throughout the world.
application/pdf 4.4 MB
7/28/2021
4.4 MB
BSK migrated to Honeywellss HC900 hybrid controller integrated with the MXProLine™ quality control system. By automating the production process in a single system, BSK has experienced increases in productivity and product quality.
application/pdf 130.83 KB
7/28/2021
130.83 KB
Execution environment, control algorithms and firmware infrastructure programmed into the controller’s memory to allow users to apply the product in process control applications.
application/pdf 407.49 KB
7/28/2021
407.49 KB
The HC900 Hand-Off-Auto (HOA) function block provides appropriate interface connections and functional performance to support both hard-wired external HOA switches and/or internal HOA override control.
application/pdf 47.94 KB
7/28/2021
47.94 KB
Solution Note for Infrastructure Monitoring Control
application/pdf 209.63 KB
7/28/2021
209.63 KB
ControlEdge HC900 offer solutions for process control and safety related applications.
application/pdf 7.68 MB
7/28/2021
7.68 MB
Solution note on how ControlEdgeHC900 and ExperionHS provides Data Reliability
application/pdf 281.99 KB
4/29/2021
281.99 KB
PMC BRO Solutions for Thermal Processing OEMs for Improving Process Performance EN A4
application/pdf 1.26 MB
12/10/2024
1.26 MB
ControlEdge HC900 For DataCenters Solution Notes
application/pdf 504.1 KB
7/28/2021
504.1 KB
Keylakes Shipping found the solution to their challenges in our HC900 process and safety controller. Certified by the American Bureau of Shipping, the HC900 is designed to integrate and consolidate notifications from a wide range of process equipment
application/pdf 557.87 KB
7/28/2021
557.87 KB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Includes specifications details for the HC900 Controller Designer Software.
application/pdf 1.71 MB
6/6/2022
1.71 MB
ControlEdge HC900 IO Modules Specifications, 51-52-03-41
application/pdf 1.58 MB
10/31/2023
1.58 MB
When its heating system required a modern re-think EnLink turned to Federal Services LLC who responded with a solution that used Honeywell technology.
application/pdf 659.62 KB
7/28/2021
659.62 KB
ControlEdge HC900 Controller Specifications, 51-52-03-31
application/pdf 1.3 MB
10/31/2023
1.3 MB
PMC SN ControlEdge HC900 Scalable and Reliable Control Solution for Furnace OEMs EN A4
application/pdf 426.13 KB
12/10/2024
426.13 KB
Autoclave & Industrial Controls Reduces Power Waste and Improves Process Security With Honeywell Control System
application/pdf 83.79 KB
7/28/2021
83.79 KB
When the existing control system for the 38 TPD Oxygen Plant at the BRG Iron & Steel plant in Angul, India continued to suffer
application/pdf 262.39 KB
5/5/2021
262.39 KB
Product Note describing data storage in the HC900 controller
application/pdf 507.9 KB
7/28/2021
507.9 KB
Name
Description
File Size
Date
Size
Product Note describing data storage in the HC900 controller
507.9 KB
7/28/2021
Solution Note for Infrastructure Monitoring Control
209.63 KB
7/28/2021
Solution note on how ControlEdgeHC900 and ExperionHS provides Data Reliability
281.99 KB
4/29/2021
ControlEdge HC900 For DataCenters Solution Notes
504.1 KB
7/28/2021
PMC SN ControlEdge HC900 Scalable and Reliable Control Solution for Furnace OEMs EN A4
426.13 KB
12/10/2024
ControlEdge HC900 offer solutions for process control and safety related applications.
7.68 MB
7/28/2021
PMC BRO Solutions for Thermal Processing OEMs for Improving Process Performance EN A4
1.26 MB
12/10/2024
TotalCare Services for Scalable Control Solutions brochure
404.99 KB
4/29/2021
Execution environment, control algorithms and firmware infrastructure programmed into the controller’s memory to allow users to apply the product in process control applications.
407.49 KB
7/28/2021
Includes specifications details for the HC900 Controller Designer Software.
1.71 MB
6/6/2022
ControlEdge HC900 IO Modules Specifications, 51-52-03-41
1.58 MB
10/31/2023
ControlEdge HC900 Controller Specifications, 51-52-03-31
1.3 MB
10/31/2023
The HC900 Hand-Off-Auto (HOA) function block provides appropriate interface connections and functional performance to support both hard-wired external HOA switches and/or internal HOA override control.
47.94 KB
7/28/2021
The ControlEdge HC900 is a fully fieldproven system for process control and safety applications, with over 13,000 installations throughout the world.
4.4 MB
7/28/2021
Calumet Specialty Lubricants used Honeywell HC900 that provides a complete solution for their remote boiler control.
283.6 KB
7/28/2021
BSK migrated to Honeywellss HC900 hybrid controller integrated with the MXProLine™ quality control system. By automating the production process in a single system, BSK has experienced increases in productivity and product quality.
130.83 KB
7/28/2021
Keylakes Shipping found the solution to their challenges in our HC900 process and safety controller. Certified by the American Bureau of Shipping, the HC900 is designed to integrate and consolidate notifications from a wide range of process equipment
557.87 KB
7/28/2021
When its heating system required a modern re-think EnLink turned to Federal Services LLC who responded with a solution that used Honeywell technology.
659.62 KB
7/28/2021
Autoclave & Industrial Controls Reduces Power Waste and Improves Process Security With Honeywell Control System
83.79 KB
7/28/2021
When the existing control system for the 38 TPD Oxygen Plant at the BRG Iron & Steel plant in Angul, India continued to suffer
262.39 KB
5/5/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30755278-001
DMCS GATEWAY POWER SUPPLY 120V
30755278-001
DMCS GATEWAY POWER SUPPLY 120V
30755278-002
DMCS GATEWAY POWER SUPPLY 240V
30755278-002
DMCS GATEWAY POWER SUPPLY 240V
30757131-001
PLATES- IDENT 8 PC SET
30757131-001
PLATES- IDENT 8 PC SET
50004820-501
RS232/RS485 CABLE KIT
50004820-501
RS232/RS485 CABLE KIT
50008930-001
ETHERNET SWITCH
50008930-001
ETHERNET SWITCH
50038816-501
900 CS PROTECTIVE FILMS KIT
50038816-501
900 CS PROTECTIVE FILMS KIT
50038816-502
900 CS FILMS KIT 15 IN DISPLY
50038816-502
900 CS FILMS KIT 15 IN DISPLY
50038817-001
USB Programming Cable
50038817-001
USB Programming Cable
50038818-501
900CS BACKLIGHT KIT
50038818-501
900CS BACKLIGHT KIT
50038820-501
900 CS TOUCHSCREEN KIT
50038820-501
900 CS TOUCHSCREEN KIT