/content/process/us/en/search.html

Marine Pressure Transmitters

Flange Mount Transmitters - SmartLine STF700

SmartLine® ​​ST700 Flange Mount Pressure Transmitters may be installed directly onto a tank flange and are offered with a variety of tank connections.

Overview
The ST700 Flange Mount Pressure Transmitters are ideal for critical applications such as natural gas custody transfer and energy and material balances, where accuracy and stability are of utmost importance. Four ranges are available:

 STF724/ STF725 -400 to 400 in H2O             -1000 to 1000 mbar
 STF732/ STF735 -100 to 100 psi                   -7.0 to 7.0 bar
 STF72F  -400 to 400 in H2O             -1000 to 1000 mbar
 STF73F -100 to 100 psi                   -7.0 to 7.0 bar
Brochure
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Data Sheet
Name
Description
File Size
Date
Size
STF700 Flange Mount Pressure Transmitter
application/pdf 1.52 MB
1.52 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
application/pdf 1.46 MB
12/17/2025
1.46 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
application/pdf 1.43 MB
12/17/2025
1.43 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
application/pdf 1.23 MB
9/22/2025
1.23 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
application/pdf 1.17 MB
9/22/2025
1.17 MB
French - Part of the SmartLine family of products, the STF700 is suitable for monitoring, control and data acquisition
application/pdf 1.53 MB
1.53 MB
STF700 Flange Pressure Transmitter
application/pdf 1.61 MB
6/8/2022
1.61 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
SmartLine FlangeMount Pressure Transmitter
application/pdf 1.68 MB
1.68 MB
STF700 products feature piezoresistive sensor technology combining pressure sensing with on chip temperature compensation capabilities providing high accuracy, stability and performance over a wide range of application pressures and temperatures.
application/pdf 1.1 MB
1.1 MB
Portuguese SmartLine Flange Mounted Level
application/pdf 1.39 MB
1.39 MB
SmartLine Flange Mount Pressure Transmitter
application/pdf 657.33 KB
657.33 KB
STF700 Flange Mount Pressure Transmitter specification-CN
application/pdf 1.02 MB
6/8/2022
1.02 MB
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STF700 and STF70F
application/pdf 1.19 MB
1.19 MB
Flange Mount Transmitter
application/pdf 1.12 MB
1.12 MB
SmartLine Flange Mount Pressure Transmitter
application/pdf 1.22 MB
1.22 MB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Name
Description
File Size
Date
Size
STF700 Flange Mount Pressure Transmitter
application/pdf 1.52 MB
1.52 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
application/pdf 1.46 MB
12/17/2025
1.46 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
application/pdf 1.43 MB
12/17/2025
1.43 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
application/pdf 1.23 MB
9/22/2025
1.23 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
application/pdf 1.17 MB
9/22/2025
1.17 MB
French - Part of the SmartLine family of products, the STF700 is suitable for monitoring, control and data acquisition
application/pdf 1.53 MB
1.53 MB
STF700 Flange Pressure Transmitter
application/pdf 1.61 MB
6/8/2022
1.61 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine FlangeMount Pressure Transmitter
application/pdf 1.68 MB
1.68 MB
STF700 products feature piezoresistive sensor technology combining pressure sensing with on chip temperature compensation capabilities providing high accuracy, stability and performance over a wide range of application pressures and temperatures.
application/pdf 1.1 MB
1.1 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Portuguese SmartLine Flange Mounted Level
application/pdf 1.39 MB
1.39 MB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
SmartLine Flange Mount Pressure Transmitter
application/pdf 657.33 KB
657.33 KB
STF700 Flange Mount Pressure Transmitter specification-CN
application/pdf 1.02 MB
6/8/2022
1.02 MB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STF700 and STF70F
application/pdf 1.19 MB
1.19 MB
Flange Mount Transmitter
application/pdf 1.12 MB
1.12 MB
SmartLine Flange Mount Pressure Transmitter
application/pdf 1.22 MB
1.22 MB
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
575.21 KB
10/31/2023
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
STF700 Flange Mount Pressure Transmitter
1.52 MB
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
1.46 MB
12/17/2025
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
1.43 MB
12/17/2025
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-123
1.23 MB
9/22/2025
STF700 SmartLine Flange Mounted Level Technical Specification 34-ST-03-103
1.17 MB
9/22/2025
French - Part of the SmartLine family of products, the STF700 is suitable for monitoring, control and data acquisition
1.53 MB
STF700 Flange Pressure Transmitter
1.61 MB
6/8/2022
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
SmartLine FlangeMount Pressure Transmitter
1.68 MB
STF700 products feature piezoresistive sensor technology combining pressure sensing with on chip temperature compensation capabilities providing high accuracy, stability and performance over a wide range of application pressures and temperatures.
1.1 MB
Portuguese SmartLine Flange Mounted Level
1.39 MB
SmartLine Flange Mount Pressure Transmitter
657.33 KB
STF700 Flange Mount Pressure Transmitter specification-CN
1.02 MB
6/8/2022
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STF700 and STF70F
1.19 MB
SmartLine Flange Mount Pressure Transmitter
1.22 MB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-502
MONEL VENT PLUG KIT
30369468-502
MONEL VENT PLUG KIT
30369468-503
VENT PLUG KIT HASTELLOY
30369468-503
VENT PLUG KIT HASTELLOY
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049839-501
TERMINAL BLOCK ASSY, PRESSURE HART/DE
50049839-501
TERMINAL BLOCK ASSY, PRESSURE HART/DE