/content/process/us/en/search.html

Marine Pressure Transmitters

Gauge Pressure Transmitters - SmartLine STG700

SmartLine®​ ​ST700 Gauge Pressure Transmitters are ideal for applications ranging from high-pressure measurements in boilers and fuel feeds to tank level measurement applications with a relatively high process temperature.

Overview
Dual Head Gauge Pressure Transmitters are suited for typical applications involving reaction vessels in the chemical industry and level applications with process temperatures up to 257°F /125°C.
In-Line transmitters are screwed directly onto a 1/2” male NPT nipple and can be installed in hazardous environments for accurate, repeatable pressure measurement. Typical applications include high-pressure measurement in boilers, fuel feeds and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries.

The following models are available:

ModelRange(psi)Range(Bar)
 STG730/ STG735/ STG73L/ STG73S 0-50 0-3.5
 STG740/ STG745/ STG74L/ STG74S 0-500 0-35
 STG770/ STG775/ STG77L/ STG77S 0-3,000 0-210
 STG78L/ STG78S 0-6,000 0-420
 STG79L/ STG79S 0-10,000 0-690
Brochure
Name
Description
File Size
Date
Size
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Data Sheet
Name
Description
File Size
Date
Size
SmartLine ST700 Gauge Pressure Transmitter
application/pdf 1.31 MB
6/8/2022
1.31 MB
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-122
application/pdf 1.13 MB
12/19/2025
1.13 MB
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-102
application/pdf 1.31 MB
12/17/2025
1.31 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
STG700 Gauge Pressure Transmitter
application/pdf 1.49 MB
6/8/2022
1.49 MB
STG700 Gauge Pressure Transmitter Specification-CN
application/pdf 947.33 KB
6/8/2022
947.33 KB
SmartLine Gauge Pressure Transmitter
application/pdf 1.11 MB
6/8/2022
1.11 MB
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L
application/pdf 1.43 MB
6/8/2022
1.43 MB
Specifications in Romanian for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L.
application/pdf 1.45 MB
6/8/2022
1.45 MB
SmartLine Gauge Pressure Transmitter
application/pdf 1.56 MB
6/8/2022
1.56 MB
French - Part of the SmartLine family of products, the STG700 and STG70L are suitable for monitoring, control and data acquisition.
application/pdf 1.43 MB
6/8/2022
1.43 MB
Gauge Pressure Transmitter
application/pdf 1.58 MB
6/8/2022
1.58 MB
SmartLine Gauge Pressure Transmitter
application/pdf 1.34 MB
6/8/2022
1.34 MB
Portuguese SmartLine Gauge Pressure
application/pdf 1.68 MB
6/8/2022
1.68 MB
STG700 Gauge Pressure Transmitter
application/pdf 633.39 KB
6/8/2022
633.39 KB
STG700 Gauge Pressure Transmitter
application/pdf 1.4 MB
6/8/2022
1.4 MB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Name
Description
File Size
Date
Size
SmartLine ST700 Gauge Pressure Transmitter
application/pdf 1.31 MB
6/8/2022
1.31 MB
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-122
application/pdf 1.13 MB
12/19/2025
1.13 MB
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-102
application/pdf 1.31 MB
12/17/2025
1.31 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
STG700 Gauge Pressure Transmitter
application/pdf 1.49 MB
6/8/2022
1.49 MB
STG700 Gauge Pressure Transmitter Specification-CN
application/pdf 947.33 KB
6/8/2022
947.33 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
SmartLine Gauge Pressure Transmitter
application/pdf 1.11 MB
6/8/2022
1.11 MB
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L
application/pdf 1.43 MB
6/8/2022
1.43 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
Specifications in Romanian for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L.
application/pdf 1.45 MB
6/8/2022
1.45 MB
SmartLine Gauge Pressure Transmitter
application/pdf 1.56 MB
6/8/2022
1.56 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
French - Part of the SmartLine family of products, the STG700 and STG70L are suitable for monitoring, control and data acquisition.
application/pdf 1.43 MB
6/8/2022
1.43 MB
Gauge Pressure Transmitter
application/pdf 1.58 MB
6/8/2022
1.58 MB
SmartLine Gauge Pressure Transmitter
application/pdf 1.34 MB
6/8/2022
1.34 MB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Portuguese SmartLine Gauge Pressure
application/pdf 1.68 MB
6/8/2022
1.68 MB
STG700 Gauge Pressure Transmitter
application/pdf 633.39 KB
6/8/2022
633.39 KB
STG700 Gauge Pressure Transmitter
application/pdf 1.4 MB
6/8/2022
1.4 MB
Name
Description
File Size
Date
Size
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
575.21 KB
10/31/2023
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
SmartLine ST700 Gauge Pressure Transmitter
1.31 MB
6/8/2022
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-122
1.13 MB
12/19/2025
STG700 SmartLine Gauge Pressure Technical Specification 34-ST-03-102
1.31 MB
12/17/2025
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
STG700 Gauge Pressure Transmitter
1.49 MB
6/8/2022
STG700 Gauge Pressure Transmitter Specification-CN
947.33 KB
6/8/2022
SmartLine Gauge Pressure Transmitter
1.11 MB
6/8/2022
Italian Specifications for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L
1.43 MB
6/8/2022
Specifications in Romanian for the SmartLine ST 700 Gauge Pressure Transmitter, STG700 and STG70L.
1.45 MB
6/8/2022
SmartLine Gauge Pressure Transmitter
1.56 MB
6/8/2022
French - Part of the SmartLine family of products, the STG700 and STG70L are suitable for monitoring, control and data acquisition.
1.43 MB
6/8/2022
Gauge Pressure Transmitter
1.58 MB
6/8/2022
SmartLine Gauge Pressure Transmitter
1.34 MB
6/8/2022
Portuguese SmartLine Gauge Pressure
1.68 MB
6/8/2022
STG700 Gauge Pressure Transmitter
633.39 KB
6/8/2022
STG700 Gauge Pressure Transmitter
1.4 MB
6/8/2022
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-502
MONEL VENT PLUG KIT
30369468-502
MONEL VENT PLUG KIT
30369468-503
VENT PLUG KIT HASTELLOY
30369468-503
VENT PLUG KIT HASTELLOY
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049839-501
TERMINAL BLOCK ASSY, PRESSURE HART/DE
50049839-501
TERMINAL BLOCK ASSY, PRESSURE HART/DE