/content/process/us/en/search.html

Marine Pressure Transmitters

Remote Diaphragm Transmitters - SmartLine STR700

SmartLine® ST700 Remote Diaphragm Seal Transmitters provide accurate measurement in a wide variety of applications involving corrosive or high-temperature process fluids.

Overview
Honeywell offers the following ST700 Remote Diaphragm Seal Transmitters:
  • Flush flange seals
  • Flange seal with extended diaphragm
  • Pancake seals
  • Sanitary seals
  • Chemical tee Taylor wedge
  • Seals with threaded process connections
  • Saddle seals
  • Calibration rings
  • Stainless steel armor and PVC-coated, stainless steel armor capillaries
  • 2” Stainless steel nipples
  • Welded meter body
Four models are available with the following range and span limits:

STR73D/ STR735D-100 to 100 psig (-7 to 7 bar)1 to 100 psig (0.07 to 7 bar)
STR74G/ STR745G-500 to 500 psig (-35 to 35 bar)5 to 500 psig (0.035 to 35 bar)
Brochure
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Data Sheet
Name
Description
File Size
Date
Size
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-104
application/pdf 2.93 MB
12/19/2025
2.93 MB
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
application/pdf 2.54 MB
12/19/2025
2.54 MB
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
application/pdf 2.56 MB
9/22/2025
2.56 MB
STR700 Remote Diaphragm Specification-CN
application/pdf 1.73 MB
6/6/2022
1.73 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-104
application/pdf 2.93 MB
12/19/2025
2.93 MB
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
application/pdf 2.54 MB
12/19/2025
2.54 MB
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
application/pdf 2.56 MB
9/22/2025
2.56 MB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
STR700 Remote Diaphragm Specification-CN
application/pdf 1.73 MB
6/6/2022
1.73 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-104
2.93 MB
12/19/2025
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
2.54 MB
12/19/2025
STR700 SmartLine Remote Diaphragm Seals Technical Specification 34-ST-03-124
2.56 MB
9/22/2025
STR700 Remote Diaphragm Specification-CN
1.73 MB
6/6/2022
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-502
MONEL VENT PLUG KIT
30369468-502
MONEL VENT PLUG KIT
30369468-503
VENT PLUG KIT HASTELLOY
30369468-503
VENT PLUG KIT HASTELLOY
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
50003041-502
CFF REMOTE SEAL KIT
50003041-502
CFF REMOTE SEAL KIT
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-501
ST700/800 ALUM CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW
50049832-521
ST700/800 STAINLESS CAP W/WINDOW