/content/process/us/en/search.html

Marine Pressure Transmitters

SmartLine STD800 - Differential Pressure

SmartLine® ST800 Differential Pressure Transmitters bring smart technology to a wide spectrum of measurement applications ranging from furnace combustion airflow rate to hydrostatic tank gauging.

Overview
ST800 Differential Pressure Transmitters are ideal for critical process loops and high-value applications such as custody transfer, and energy and material balances. Four models are available with the following ranges:

 STD810 -10 to 10 inH2O -25 to 25 mbar
 STD815 -100 to 100 inH2O -249 to 249 mbar
 STD820 -400 to 400 inH2O -996 to 996 mbar
 STD830 -100 to 100 psi         -6.9 to 6.9 bar
 STD870 -3,000 to 3,000 psi   -207 to 207 bar
Brochure
Name
Description
File Size
Date
Size
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Data Sheet
Name
Description
File Size
Date
Size
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
STD800 SmartLine Differential Pressure Technical Specification 34-ST-03-82
application/pdf 1.49 MB
12/17/2025
1.49 MB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Download the latest application note for draft pressure measurements with high static pressure needs.
application/pdf 1.06 MB
2/7/2024
1.06 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
STD800 Differential Pressure Transmitter Specification-CN
application/pdf 835.75 KB
6/6/2022
835.75 KB
White Paper
Name
Description
File Size
Date
Size
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy.
application/pdf 2.03 MB
10/31/2023
2.03 MB
Name
Description
File Size
Date
Size
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 113.79 KB
10/31/2023
113.79 KB
STD800 SmartLine Differential Pressure Technical Specification 34-ST-03-82
application/pdf 1.49 MB
12/17/2025
1.49 MB
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
application/pdf 118.56 KB
10/31/2023
118.56 KB
Download the latest application note for draft pressure measurements with high static pressure needs.
application/pdf 1.06 MB
2/7/2024
1.06 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
application/pdf 575.21 KB
10/31/2023
575.21 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
application/pdf 122.35 KB
10/31/2023
122.35 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
STD800 Differential Pressure Transmitter Specification-CN
application/pdf 835.75 KB
6/6/2022
835.75 KB
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy.
application/pdf 2.03 MB
10/31/2023
2.03 MB
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
application/pdf 5.39 MB
10/31/2023
5.39 MB
Name
Description
File Size
Date
Size
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
575.21 KB
10/31/2023
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
SmartLine® ST700 Absolute Pressure Transmitters are targeted at applications requiring robust performance in vacuum applications.This includes low-pressure measurement in vacuum distillation columns.
5.39 MB
10/31/2023
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
113.79 KB
10/31/2023
STD800 SmartLine Differential Pressure Technical Specification 34-ST-03-82
1.49 MB
12/17/2025
Pressure_ST800_ST700_FirmwareReleaseSet14_R511.1
118.56 KB
10/31/2023
Download the latest application note for draft pressure measurements with high static pressure needs.
1.06 MB
2/7/2024
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
125.22 KB
9/15/2022
Pressure_ST800_ST700_FirmwareReleaseSet13_R511
122.35 KB
10/31/2023
STD800 Differential Pressure Transmitter Specification-CN
835.75 KB
6/6/2022
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy.
2.03 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-501
VENT PLUG KIT LOW DISPLACEMNT
30369468-502
MONEL VENT PLUG KIT
30369468-502
MONEL VENT PLUG KIT
30369468-503
VENT PLUG KIT HASTELLOY
30369468-503
VENT PLUG KIT HASTELLOY
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C001
VENT PLUG W/CERTIFIC W/ 316 S/S
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30369468C003
VENT/PLUG(HASTELLOY) W/CERT
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30752770-903
ANGLE BRACKET KIT DP/DHGP 316 SS
30752770-903
ANGLE BRACKET KIT DP/DHGP 316 SS
30752770-904
ANGLE BRACKET KIT LGP/LAP 316 SS
30752770-904
ANGLE BRACKET KIT LGP/LAP 316 SS
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
30757503-505
SMARTLINE ELECTRONICS HOUSING SEALS KIT
30757503-505
SMARTLINE ELECTRONICS HOUSING SEALS KIT