/content/process/us/en/search.html

conductivity

4973 Flow Thru Mounting

Honeywell’s 4973 series of conductivity cells ensures reliable and accurate conductivity measurement, and is suitable for all-purpose applications.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Conductivity measurement is crucial for a wide range of processes from sensitive ultra-pure water applications to highly conductive industrial processes. Honeywell’s 4973 series of conductivity cells ensures reliable and accurate conductivity measurement and is suitable for all-purpose applications.​

What Is It?
​The 4973 series ensures reliable, continuous measurement of electrolytic conductivity in industrial water processes where the temperature and pressure limits are high. 

Made of polyethersulfone (PES) for high-corrosion resistance, the cells are available with titanium electrodes (for 0.01 and 0.1 cell constants) and high-density graphite (for 1.0 and 10.0 cell constants). The wide array of cell constants available makes them ideal for diverse applications.

With multiple mounting options such as, flow-thru and in-line, the 4973 series is easy to install. The 4974 style uses this series of cells for sanitary installations. The cells are mounted using an industry standard tri-clamp flange, a common mounting arrangement. 

How Does It Work?
​Conductivity cells actually measure the resistance of the liquid they are in. The 4973 series provides continuous, reliable measurements at temperatures up to 140°C and pressures up to 250 psig.

For in-line applications these cells can be installed directly into the process pipe in a separately supplied ¾-inch tee or in a by-pass stream. For flow-thru applications the cell is mounted in a separately supplied flow chamber.

The cells keep the electrodes and the temperature compensator immersed in the stream flow, ensuring that the cell responds quickly and accurately to changes in both solution concentration and temperature. For sanitary clean-in-place (CIP) piping systems, the 4974 style includes standard 1 ½-inch or 2-inch CIP fittings. 

What Problems Does It Solve?
​The 4973 series simplifies the conductivity measurement process and improves overall process efficiency. It provides users with a reliable, cost-effective and accurate solution and is suited for a wide range of applications, including high purity water measurements.

The rugged design of this series ensures easy installation, maintenance and replacement. 
 
Specifications

Communication & Protocols

  • Cell Constants Supported
    • 0.01, 0.1, 1, and 10 cm⁻¹

Technical Specifications

  • Electrical Connections
    • (4) Leads with integral Automatic Temperature Compensator
    • Quick disconnect option (Turck)

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium (0.01 and 0.1), High-Density Graphite (1 and 10)

Environmental Conditions

  • Temperature Rating
    • Up to 140 deg C (284 deg F)
  • Pressure Ratings
    • Up to 250 psig (1724 kPa)

Material Specifications

  • Cell Body Material
    • Polyethersulfone (PES) for high corrosion resistance

I/O Capabilities

  • Insertion Depth
    • 64 mm (2.5 in) for 0.1 Constant
    • 89 mm (3.5 in) for 1, 10, and 0.01 Constants
  • Mounting Types
    • Flow-Through (Direct in process stream or bypass sample line with 3/4 in pipe tee)

Network & Connectivity Infrastructure

  • Cable/Leadwire
    • Integral PVC-covered, non-shielded, 18-gage cable
    • Quick disconnect option available

Applications & Compatibility

  • Applications
    • Reliable, continuous measurement of electrolytic conductivity in industrial water processes

Standards & Certifications

  • Approvals
    • ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C

Communication & Protocols

  • Cell Constants Supported
    • 0.01, 0.1, 1, and 10 cm⁻¹

Technical Specifications

  • Electrical Connections
    • (4) Leads with integral Automatic Temperature Compensator
    • Quick disconnect option (Turck)

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium (0.01 and 0.1), High-Density Graphite (1 and 10)

Environmental Conditions

  • Temperature Rating
    • Up to 140 deg C (284 deg F)
  • Pressure Ratings
    • Up to 250 psig (1724 kPa)

Material Specifications

  • Cell Body Material
    • Polyethersulfone (PES) for high corrosion resistance

I/O Capabilities

  • Insertion Depth
    • 64 mm (2.5 in) for 0.1 Constant
    • 89 mm (3.5 in) for 1, 10, and 0.01 Constants
  • Mounting Types
    • Flow-Through (Direct in process stream or bypass sample line with 3/4 in pipe tee)

Network & Connectivity Infrastructure

  • Cable/Leadwire
    • Integral PVC-covered, non-shielded, 18-gage cable
    • Quick disconnect option available

Applications & Compatibility

  • Applications
    • Reliable, continuous measurement of electrolytic conductivity in industrial water processes

Standards & Certifications

  • Approvals
    • ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C
  • Cell Constants Supported : 0.01, 0.1, 1, and 10 cm⁻¹
  • Electrical Connections : (4) Leads with integral Automatic Temperature Compensator|Quick disconnect option (Turck)
  • Electrode Materials : Titanium (0.01 and 0.1), High-Density Graphite (1 and 10)
  • Temperature Rating : Up to 140 deg C (284 deg F)
  • Cell Body Material : Polyethersulfone (PES) for high corrosion resistance
  • Pressure Ratings : Up to 250 psig (1724 kPa)
  • Insertion Depth : 64 mm (2.5 in) for 0.1 Constant|89 mm (3.5 in) for 1, 10, and 0.01 Constants
  • Mounting Types : Flow-Through (Direct in process stream or bypass sample line with 3/4 in pipe tee)
  • Cable/Leadwire : Integral PVC-covered, non-shielded, 18-gage cable|Quick disconnect option available
  • Applications : Reliable, continuous measurement of electrolytic conductivity in industrial water processes
  • Approvals : ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C
Application Note
Name
Description
File Size
Date
Size
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Electrolytic Conductivity, 4973 Conductivity Cells, 51-52-16-13-Issue 35
application/pdf 51.1 KB
6/3/2021
51.1 KB
4973 Conductivity Cells Model Selection Guide, 51-52-16-33
application/pdf 50.7 KB
6/3/2021
50.7 KB
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Electrolytic Conductivity, 4973 Conductivity Cells, 51-52-16-13-Issue 35
application/pdf 51.1 KB
6/3/2021
51.1 KB
4973 Conductivity Cells Model Selection Guide, 51-52-16-33
application/pdf 50.7 KB
6/3/2021
50.7 KB
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Name
Description
File Size
Date
Size
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
120.72 KB
6/3/2021
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
Electrolytic Conductivity, 4973 Conductivity Cells, 51-52-16-13-Issue 35
51.1 KB
6/3/2021
4973 Conductivity Cells Model Selection Guide, 51-52-16-33
50.7 KB
6/3/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50038631-518
REPL 50CNST CELL SS SUPPORT TB
50038631-518
REPL 50CNST CELL SS SUPPORT TB