/content/process/us/en/search.html

Discontinued: Process Instruments

7774/7774D Insertion/Removal Ball Valve Mounting

The 7774/7774D Insertion/Removal Assemblies are designed for industrial processes involving high pressure such as boiler water analysis, demineralization, reverse osmosis and pharmaceutical applications.

Overview
Industrial processes in high pressure conditions need mounting options where the electrode can be frequently removed and inserted without interrupting the process. Honeywell’s 7774/7774D Insertion/Removal ball valve mounting is designed for use in such processes. ​​

What Is It?
The 7774/7774D Insertion/Removal Assemblies are designed for industrial processes involving high pressure such as boiler water analysis, demineralization, reverse osmosis, pharmaceutical and chemical production, waste treatment and pulp and paper production.
The ball valve mounting is available with Durafet® (7774D) and Meredian series combination (single-probe) pH or ORP electrodes (7774). For applications requiring chemical resistance or for high-temperature operation, it offers plastic and 316 stainless steel wetted materials. The assembly is easy to operate and maintain and offers a cost-effective way of accurate pH measurement. 

How Does It Work?
The 7774/7774D assembly comprises reliable restraining mechanisms that allow safe insertion and removal of electrodes under pressure to ensure the process is uninterrupted.
This mounting includes a valve assembly and a Durafet or Meredian electrode mounted on a support tube. With the valve assembly connected to the process, the electrode is inserted into the assembly for a positive seal. When the valve is opened, the electrode is inserted into the process medium and locked in position. To remove the electrode, this sequence is reversed. The electrode assembly can be safely inserted or withdrawn at process pressures up to 50 psig.

What Problems Does It Solve?
The 7774 mounting assembly facilitates accurate pH measurement resulting in efficient product quality and reagent control. In addition, features such as the long lifespan of Durafet and the gel refill kit capability bring significant cost savings for the users.​
Application Note
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Data Sheet
Name
Description
File Size
Date
Size
PH/ORP Series 7774 Meredian pH ORP Electrode, 51-52-16-28
application/pdf 77.58 KB
6/4/2021
77.58 KB
7774 pH/ORP Electrode Insertion/Removal Assemblies Specification
application/pdf 55.57 KB
6/4/2021
55.57 KB
Name
Description
File Size
Date
Size
PH/ORP Series 7774 Meredian pH ORP Electrode, 51-52-16-28
application/pdf 77.58 KB
6/4/2021
77.58 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
7774 pH/ORP Electrode Insertion/Removal Assemblies Specification
application/pdf 55.57 KB
6/4/2021
55.57 KB
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
PH/ORP Series 7774 Meredian pH ORP Electrode, 51-52-16-28
77.58 KB
6/4/2021
7774 pH/ORP Electrode Insertion/Removal Assemblies Specification
55.57 KB
6/4/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
055919
FLOW CHAMBER (3/4 IN OPENING)
07773
MERIDAN ELECTRODE MOUNTING
07774D
DURAFET II ELECTRODE MOUNTING
07777
MERIDAN II ELECTRODE MOUNTING
07777D
DURAFET II ELECTRODE MOUNTING
07777DVP
DURAFET III ELECTRODE W/VARIO PIN
07777DVP-000001
07777DVP-02-01-0000-000