/content/process/us/en/search.html

1 32 din controllers

UDC700 DIN Controller

The UDC700 universal controller combines a high degree of technology and quality with a low price to deliver reliable control of less complex processes in a space-saving 1/32 DIN size. ​​

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
The 1/32 DIN faceplate and shallow case depth allow the UDC700 universal controller to be installed in a 45mm x 22mm panel cutout. Automatic tuning, 0.25 percent accuracy and temperature stability of 0.01 percent of span per degree Celsius ensure that process parameters are accurately measured and closely maintained by this digital controller. UDC700 digital controller comes with a 10 mm four digit, red LED display that provides all essential information clearly and quickly.
The water and dust resistant temperature controller is easy to operate and configure and delivers accuracy and flexibility, which make it suitable to control temperature and process variables across many industries. This digital controller is an ideal and cost effective companion for ovens, kilns, plastic molding and extruding machinery, extruders, dryers and packaging machine. The UDC700 universal controller also includes an indicator-only model for users who simply want to monitor a process.
Application Note
Name
Description
File Size
Date
Size
Contains application note on Product Drying and Moisture Control
application/pdf 98.03 KB
6/8/2021
98.03 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Brochure
Name
Description
File Size
Date
Size
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Data Sheet
Name
Description
File Size
Date
Size
UDC700 Universal Digital Controller and Indicator Specification
application/pdf 175.02 KB
6/8/2021
175.02 KB
UDC700 Specification-RU
application/pdf 351.52 KB
6/8/2021
351.52 KB
UDC 700 Universal Digital Controller, 51-51-16-60-Issue 15
application/pdf 33.81 KB
6/8/2021
33.81 KB
Name
Description
File Size
Date
Size
UDC700 Universal Digital Controller and Indicator Specification
application/pdf 175.02 KB
6/8/2021
175.02 KB
UDC700 Specification-RU
application/pdf 351.52 KB
6/8/2021
351.52 KB
Contains application note on Product Drying and Moisture Control
application/pdf 98.03 KB
6/8/2021
98.03 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
UDC 700 Universal Digital Controller, 51-51-16-60-Issue 15
application/pdf 33.81 KB
6/8/2021
33.81 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Name
Description
File Size
Date
Size
Contains application note on Product Drying and Moisture Control
98.03 KB
6/8/2021
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
UDC700 Universal Digital Controller and Indicator Specification
175.02 KB
6/8/2021
UDC700 Specification-RU
351.52 KB
6/8/2021
UDC 700 Universal Digital Controller, 51-51-16-60-Issue 15
33.81 KB
6/8/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
DC701
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC701
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC701-000001
DC701-1-0-0-0-0-0
DC701-000001
DC701-1-0-0-0-0-0
DC702
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC702
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC703
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC703
UDC700 UNIVERSAL DIGITAL CONTROLLER
DC70A0000
UNIVERSAL DIGITAL CONTROLLER
DC70A0000
UNIVERSAL DIGITAL CONTROLLER
DC70E0000
UNIVERSAL DIGITAL CONTROLLER
DC70E0000
UNIVERSAL DIGITAL CONTROLLER
DC70I0000
UNIVERSAL DIGITAL CONTROLLER
DC70I0000
UNIVERSAL DIGITAL CONTROLLER